Skip to main content
Renesas Electronics Corporation
2.5A Output Current, High CMR, IGBT Gate Drive, 5-Pin SSOP (LSSO5 With 8.2mm Creepage Distance) Photocoupler

Package Information

CAD Model:View CAD Model
Pkg. Type:LSSO5
Pkg. Code:pkg_20044
Lead Count (#):5
Pkg. Dimensions (mm):2.5 x 7.5 x 2.1
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8541.49.8000

Product Attributes

Lead Count (#)5
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Assembly LocationJAPAN
Wafer Fab LocationJAPAN
Breakdown Voltage (BV) (kV rms)5
CMTI min. (kV/µs)50
Channels (#)1
Creepage Distance (mm)8.2
DC IFLH max. (mA)5.2
IFLH (Max) (mA)5.2
IOL/IOH (Peak) (A)2.5
Isolation Voltage (Vrms)5000
Lead CompliantYes
Length (mm)2
Longevity2030 Dec
MOQ3500
Peak Output Current IPK (A)2.5
Pkg. TypeLSSO5
Price (USD)$0.68698
SW PDD max. (ns)90
SW PWD max. (ns)75
SW tPLH, tPHL max. (ns)175
Safety Standard CSA (CAN/CSA C22.2 62368-1)Approved
Safety Standard UL (UL1577)Approved
Supply Voltage (V)15 - 30
Tape & ReelNo
Target applicationsAC Servo, Industrial inverter, Solar inverter, Uninterruptible Power Supply (UPS), IH(Induction Heating), IGBT Gate Driver
Thickness (mm)2.1
VCC-VEE (Max) (V)35
Width (mm)8
tPHL (Max) (μs)0.175
tPLH (Max) (μs)0.175
tf (Typical) (µs)0.04

Description

The RV1S9231A is an optically coupled isolator containing an AlGaAs LED on the input side and a photodiode, a signal processing circuit and power MOSFETs on the output side on one chip. The RV1S9231A is designed specifically for high common mode transient immunity (CMR) and high switching speed. It is suitable for driving IGBTs.