Skip to main content
IPM Drive Photocouplers (Optocouplers)

Package Information

CAD Model:View CAD Model
Pkg. Type:LSO5
Pkg. Code:PRSP0005DB
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8541.49.8000

Product Attributes

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Temp. Range (°C)-40 to +125
Country of AssemblyJAPAN
Country of Wafer FabricationJAPAN
Absolute max. rated Power Supply Voltage (V)4.5
Breakdown Voltage (BV) (kV rms)5
CMTI min. (kV/µs)100
Channels (#)1
Creepage Distance (mm)8
DC IFLH max. (mA)4.5
IFHL (Max) (mA)4.5
Isolation Voltage (Vrms)5000
Lead CompliantNo
LogicActive High
Longevity2030 Dec
MOQ3000
Output TypeTotem Pole
Pkg. TypeLSO5
Price (USD)$0.64856
SW PDD max. (ns)25
SW PWD max. (ns)20
Safety Standard CSA (CAN/CSA C22.2 62368-1)Approved
Safety Standard UL (UL1577)Approved
Safety Standard VDE (EN IEC 60747-5-5)Approved
Tape & ReelNo
Target applicationsRobot controller, Industrial inverter, AC Servo, FA Network, Measurement equipment
VCC (V)30
field__pwd_max_ns20
tPHL (Max) (μs)0.06
tPHL/tPLH max. (ns)60/60
tPLH (Max) (μs)0.06

Description

The RV1S9061A is a photocoupler featuring high-speed switching up to 15Mbps with active high output logic which consists of an AlGaAs LED on the input side and an integrated circuit with a photodiode on the output. The RV1S9061A is designed specifically for high common mode transient immunity (CMTI), wide operating power supply voltage range and high temperature operation up to TA = 125 °C. It is suitable for IPM drive.