| CAD Model: | View CAD Model |
| Pkg. Type: | SO4 |
| Pkg. Code: | PRSP0004AA-A |
| Lead Count (#): | |
| Pkg. Dimensions (mm): | 3 x 4 x 2.5 |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Pkg. Type | SO4 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| Assembly Location | JAPAN |
| Wafer Fab Location | JAPAN |
| Breakdown Voltage (BV) (kV rms) | 3.75 |
| CTR | 850 |
| CTR Range (%) | 200 - 200 |
| Channels (#) | 1 |
| Creepage Distance (mm) | 4.2 |
| IC @25 °C (A) | 0.05 |
| IF at CTR (mA) | 2 |
| Isolation Voltage (Vrms) | 3750 |
| Lead Compliant | Yes |
| Length (mm) | 3 |
| MOQ | 20 |
| Pkg. Dimensions (mm) | 3 x 4 x 2.5 |
| Price (USD) | $1.86687 |
| Safety Standard (AEC-Q100) | Approved |
| Safety Standard UL (UL1577) | Approved |
| Tape & Reel | No |
| Target applications | Consumer vehicles |
| Thickness (mm) | 2.5 |
| VCE at CTR (V) | 5 |
| VCEO (V) | 40 |
| Width (mm) | 4 |
| tf (Typical) (µs) | 120 |
The RV1S2752Q is an optically coupled isolator containing an AlGaAs LED and an NPN silicon phototransistor. The package is a small outline package (SOP) type and has a shield effect to cut the ambient light. The RV1S2752Q features high isolation voltage and wide operating temperature (−40 to +135 °C), which is suitable for automotive application.