Skip to main content
Renesas Electronics Corporation
Automotive High Isolation Voltage, 4-pin SOP (SO4) Photocoupler

Package Information

CAD Model:View CAD Model
Pkg. Type:SO4
Pkg. Code:PRSP0004AA-A
Lead Count (#):
Pkg. Dimensions (mm):3 x 4 x 2.5
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Pkg. TypeSO4
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Country of AssemblyJAPAN
Country of Wafer FabricationJAPAN
Breakdown Voltage (BV) (kV rms)3.75
CTR850
CTR Range (%)200 - 200
Channels (#)1
Creepage Distance (mm)4.2
IC @25 °C (A)0.05
IF at CTR (mA)2
Isolation Voltage (Vrms)3750
Lead CompliantYes
Length (mm)3
MOQ2500
Pkg. Dimensions (mm)3 x 4 x 2.5
Price (USD)$1.08596
Safety Standard (AEC-Q100)Approved
Safety Standard UL (UL1577)Approved
Tape & ReelNo
Target applicationsConsumer vehicles
Thickness (mm)2.5
VCE at CTR (V)5
VCEO (V)40
Width (mm)4
tf (Typical) (µs)120

Description

The RV1S2752Q is an optically coupled isolator containing an AlGaAs LED and an NPN silicon phototransistor. The package is a small outline package (SOP) type and has a shield effect to cut the ambient light. The RV1S2752Q features high isolation voltage and wide operating temperature (−40 to +135 °C), which is suitable for automotive application.