| CAD Model: | View CAD Model |
| Pkg. Type: | LSSOP |
| Pkg. Code: | PRSP0004NN-A |
| Lead Count (#): | 4 |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8541.49.8000 |
| Pkg. Type | LSSOP |
| Lead Count (#) | 4 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| Country of Assembly | JAPAN |
| Country of Wafer Fabrication | JAPAN |
| Breakdown Voltage (BV) (kV rms) | 5 |
| CTR | 1000 |
| CTR (Max)% | 1000 |
| CTR (min)% | 300 |
| CTR Range (%) | 300 - 1000 |
| Channels (#) | 1 |
| Creepage Distance (mm) | 8.2 |
| IC @25 °C (A) | 0.08 |
| IC max (mA) | 80 |
| IF at CTR (mA) | 0.05 |
| IF at CTR (mA) | 0.05 |
| Isolation Voltage (Vrms) | 5000 |
| Lead Compliant | Yes |
| MOQ | 3500 |
| SW tf Typ. (µs) | 960 |
| SW toff Typ. (µs) | 1050 |
| SW ton Typ. (µs) | 100 |
| SW tr Typ. (µs) | 85 |
| Safety Standard CQC (GB4943.1) | Approved |
| Safety Standard CSA (CAN/CSA C22.2 62368-1) | Approved |
| Safety Standard UL (UL1577) | Approved |
| Safety Standard VDE (EN IEC 60747-5-5) | Approved |
| Tape & Reel | No |
| Target applications | Air conditioner,Measurement equipment,Power supply |
| VCE at CTR (V) | 5 |
| VCE at CTR (V) | 5 |
| VCEO (V) | 40 |
| VCEO max (mA) | 40 |
| tf (Typical) (µs) | 5 |
The RV1S2251A is an optically coupled isolator in an LSSOP package containing an AlGaAs LED on the input side and an NPN silicon phototransistor on the output side. This LSSOP package is very slim and thin with a long creepage distance (8.2mm). This downsized photocoupler enables high-density surface mounting for various interface circuit layouts.