Skip to main content
Renesas Electronics Corporation
100V 1.2mΩ E-Mode GaN FET in 5 × 6mm FCLGA DSC Package

Package Information

CAD Model:View CAD Model
Pkg. Type:FCLGA
Pkg. Code:FL0008AB
Lead Count (#):8
Pkg. Dimensions (mm):5 x 6 x 0.702
Pitch (mm):1.27

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
ECCN (US)EAR99
HTS (US)8541.29.0095
RoHS (RTP100E1P2G1FL-DSC-TR)EnglishJapanese
Pb (Lead) Free

Product Attributes

Pkg. TypeFCLGA
Carrier TypeTape & Reel
Moisture Sensitivity Level (MSL)3
Mounting TypeSurface Mount
Temp. Range (°C)-40 to +150°C
Assembly LocationCHINA
Wafer Fab LocationTaiwan
Blocking CapabilityUni-Directional Switch
Ciss (Typical) (pF)3666
Coss (Typical) (pF)950
FET TypeE-mode GaN
IDS (A) @ Ta = 25°C57
IDS (A) @ Tc = 25°C545
Id max @ 25°C (A)52
Lead Count (#)8
Pkg. Dimensions (mm)5 x 6 x 0.702
Price (USD)$1.9
Qg typ (nC)27
Qoss (nC)86
Qualification LevelStandard
Quality LevelStandard
RDSON (Typ) (mΩ)1.2
RDSON (max) (mΩ)1.6
Ron * Qoss (FOM)103.2
Theta-JA (°C/W)18.4
V(TR)DSS max (V)120
Vds min (V)100
Vth typ (V)1.1

Description

The RTP100E1P2G1FL-DSC is a 100V, 1.2mΩ enhancement-mode (e-mode) gallium nitride (GaN) FET built on Renesas' Gen 1 REXGaN® platform and housed in a 5mm × 6mm dual-side-cooled (DSC) FCLGA package. Utilizing advanced packaging technology, it combines ultra-fast switching performance with enhanced thermal characteristics to enable high-efficiency, high-power-density designs. Its dual-side-cooled package and silicon-compatible footprint simplify migration from traditional silicon MOSFETs to GaN technology, helping reduce development time, improve thermal management, and lower overall power losses.