| CAD Model: | View CAD Model |
| Pkg. Type: | TO |
| Pkg. Code: | ZO5 |
| Lead Count (#): | 5 |
| Pkg. Dimensions (mm): | 0.0 x 9.22 x 17.78 |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | 2 |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | TO |
| Lead Count (#) | 5 |
| Description | RTD120 Thermopile Gas Detector CO2 Single Channel |
| Function | Single-channel silicon-based thermopile detector |
| Temp. Range (°C) | -40 to 85°C |
| Carrier Type | Tray |
| MOQ | 1 |
| Moisture Sensitivity Level (MSL) | 2 |
| Package Area (mm²) | 1.44 |
| Pb (Lead) Free | Yes |
| Pb Free Category | e3 Sn |
| Pkg. Dimensions (mm) | 0.0 x 9.22 x 17.78 |
| Price (USD) | $29.657 |
| Qty. per Carrier (#) | 20 |
| Qty. per Reel (#) | 0 |
| SNR (dbFS) | 4593 |
| Tape & Reel | No |
| Thickness (mm) | 17.78 |
| Width (mm) | 9.22 |
The RTD120 (single-channel) and RTD120D (dual-channel) Silicon Based Thermopile Detectors provide low cost high output sensing solutions in a TO-5 package. Time constant of 25ms with Nitrogen encapsulation gas. Delivers a very low Temperature Coefficient of Responsivity of -0.04%/C. These detectors have a very short thermal shock response to ambient temperature change.