Skip to main content
Renesas Electronics Corporation
45W to 65W Digital AC/DC SSR Flyback SiP with 700V, 240mΩ GaN FET

Package Information

CAD Model:View CAD Model
Pkg. Type:QFN8x8
Pkg. Code:
Lead Count (#):22
Pkg. Dimensions (mm):8 x 8 x 0.85
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
HTS (US)8542.39.0090
RoHS (RRW22122-153)EnglishJapanese
Pb (Lead) Free
ECCN (US)

Product Attributes

Lead Count (#)22
Carrier TypeTape & Reel
Moisture Sensitivity Level (MSL)3
Control ModePeak Current Mode DCM/CCM
Switching Frequency (KHz)70 - 270
VBIAS (Max) (V)42
Temp. Range (°C)-40 to +150°C
Advanced FeaturesSuperGaN Integrated
ApplicationIndustrial Power, Appliances & White Goods, Network Power, Server Aux Power, PoE, TV Power, Isolated Power for Gate Drivers, Motor
Assembly LocationTAIWAN, MALAYSIA
Controller / IntegratedIntegrated
FunctionSSR Flyback
Key FeaturesLow Cost Solution w/o Active Startup
Length (mm)8
MOQ4000
No-Load Operating Current0.7
Output Power Max (W)65
Output Voltage (Max) (V)24
Outputs (Max) (#)3
PWMs (#)1
Parametric CategoryFlyback & Forward Controllers
Pass Device 
Phases (Max)Flyback & Forward Controllers
Pkg. Dimensions (mm)8 x 8 x 0.85
Pkg. TypeQFN8x8
Product CategoryFlyback & Forward Controllers
Protection FeaturesBrown-out, OTP, UVLO, Output OVP, OCP
Qualification LevelStandard
Quality LevelStandard
Simulation Model AvailableNo
Supply Voltage (max) (V)45 - 45
Thickness (mm)0.85
Topology CharacteristicSSR Flyback
UVLO Falling (V)7.5
UVLO Rising (V)15.3
Wafer Fab LocationDie1:KR, Die2:JP, Die3:TW
Width (mm)8

Description

The RRW22122 is a System‑in‑Package (SiP) product that integrates a 700V SuperGaN® FET with a high‑performance AC/DC primary‑side digital flyback controller for secondary‑side regulation (SSR). Designed for 45W to 65W adapters, it supports operation with TL431 shunt regulators and other third‑party secondary‑side controllers across a wide range of end applications.

The device operates in constant‑frequency quasi‑resonant (QR) mode and uses adaptive multi‑mode control (MMC), which includes pulse‑width modulation (PWM), pulse‑frequency modulation (PFM), and burst‑mode operation. This control architecture improves efficiency, reduces electromagnetic interference (EMI), and eliminates audible noise across varying load conditions.

When paired with a TL431 or other secondary‑side controllers, the RRW22122 achieves tight constant‑voltage (CV), fast dynamic load response, and standby power consumption below 75mW in typical high‑power designs. Its integrated protection features and support for dual‑polarity auxiliary‑winding sensing simplify transformer design, enhance EMI performance, and help reduce overall system cost.