Skip to main content
Renesas Electronics Corporation
NEW
4‑Channel, 128Gbaud Linear Optical Modulator Driver with 2Vpp Single‑Ended Output

Package Information

CAD Model:View CAD Model
Pkg. Type:WAFER
Pkg. Code:DICEW
Lead Count (#):
Pkg. Dimensions (mm):0.0 x 0.0 x 0.0
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeWAFER
Lead Count (#)0
Carrier TypeWFP
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-5 to 95°C
Country of Wafer FabricationUSA
Application800G, 1.2T and beyond advanced multi-level QAM modulation
Channels (#)4
Data Rate Max (Gbps)140
FunctionLinear Driver
MOQ70
Output TypeSingle-ended
Output Voltage (V)2V
Pkg. Dimensions (mm)0.0 x 0.0 x 0.0
Price (USD)$465.87414
Qty. per Carrier (#)0
Qty. per Reel (#)0
Tape & ReelNo

Description

The RRT75472 is a low-power, high-performance, quad-channel linear driver chip that is designed for 800G, 1.2T and beyond optical integrated transmitter small-form factor (SFF) modules for metro and long-haul applications.

The device integrates quad-lanes of driver with serial peripheral interface (SPI) circuitry for DC controls and monitoring purposes on a single die. Each channel of driver has 100Ω differential AC-coupled input and a single-ended output with a back-terminated output stage. The output stage allows external AC-coupled interface with optical modulators having a wide characteristic impedance range from 30Ω to 50Ω. The linear output voltage of 2.0Vpps is suitable for the LiNbO3 optical modulators with multi-level QAM modulation.