| CAD Model: | View CAD Model |
| Pkg. Type: | Module |
| Pkg. Code: | |
| Lead Count (#): | 53 |
| Pkg. Dimensions (mm): | 15.0 x 20.0 x 3.0 |
| Pitch (mm): | 0.9 |
| Pb (Lead) Free | Yes |
| Moisture Sensitivity Level (MSL) | 3 |
| ECCN (US) | |
| HTS (US) |
| Lead Count (#) | 53 |
| Carrier Type | Tape & Reel |
| Pb (Lead) Free | Yes |
| Wireless Standard | Wi-Fi 4 (802.11b/g/n) |
| Band | 2.4GHz |
| Function | PCB trace antenna |
| Assembly Location | CHINA |
| Temp. Range (°C) | -40 to +85°C |
| Application | Thermostats, Door locks, Security cameras, Video door bells, Temperature sensors, Smoke detectors, Smart sensors, Garage door openers, Pet trackers, Asset trackers, Industrial Sensors, Home automation, Home appliances, Smart medical |
| Data Flash (KB) | 8000 |
| MOQ | 500 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pitch (mm) | 0.9 |
| Pkg. Dimensions (mm) | 15.0 x 20.0 x 3.0 |
| Pkg. Type | Module |
| Price (USD) | $8.3622 |
| Qty. per Carrier (#) | 500 |
| Qty. per Reel (#) | 500 |
| Tape & Reel | Yes |
The RRQ61051 is a Wi-Fi 6 and Bluetooth® Low Energy (LE) combo module built on the RA6W1 MCU featuring an Arm® Cortex®-M33 processor. It includes a dual-band 802.11a/b/g/n/ac/ax Wi-Fi subsystem, on-chip memory, flexible peripheral interfaces, and advanced power management capabilities. The module integrates 8MB of Flash, a 40MHz crystal, RF matching components, and offers three antenna options for design flexibility. This module offers a standalone, single-chip solution that supports complex, low-power IoT applications requiring both Wi-Fi and Bluetooth LE connectivity. Extremely low-power operation is achieved by dynamically disabling unused elements of the MCU, allowing near-zero power consumption when the device is not actively transmitting or receiving data.