Skip to main content
Renesas Electronics Corporation
Ultra-Low Power Wi-Fi 6 and Bluetooth LE Module 160MHz Arm Cortex-M33 with Integrated Flash

Package Information

CAD Model:View CAD Model
Pkg. Type:Module
Pkg. Code:
Lead Count (#):53
Pkg. Dimensions (mm):15.0 x 20.0 x 3.0
Pitch (mm):0.9

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)3
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)53
Carrier TypeTape & Reel
Pb (Lead) FreeYes
Wireless StandardWi-Fi 6 (802.11ax)
Band2.4GHz + 5GHz
Functionu.FL connector
Assembly LocationCHINA
Temp. Range (°C)-40 to +85°C
ApplicationThermostats, Door locks, Security cameras, Video door bells, Temperature sensors, Smoke detectors, Smart sensors, Garage door openers, Pet trackers, Asset trackers, Industrial Sensors, Home automation, Home appliances, Smart medical
Data Flash (KB)8000
MOQ500
Moisture Sensitivity Level (MSL)3
Pitch (mm)0.9
Pkg. Dimensions (mm)15.0 x 20.0 x 3.0
Pkg. TypeModule
Price (USD)$9.5634
Qty. per Carrier (#)500
Qty. per Reel (#)500
Tape & ReelYes

Description

The RRQ61051 is a Wi-Fi 6 and Bluetooth® Low Energy (LE) combo module built on the RA6W1 MCU featuring an Arm® Cortex®-M33 processor. It includes a dual-band 802.11a/b/g/n/ac/ax Wi-Fi subsystem, on-chip memory, flexible peripheral interfaces, and advanced power management capabilities. The module integrates 8MB of Flash, a 40MHz crystal, RF matching components, and offers three antenna options for design flexibility. This module offers a standalone, single-chip solution that supports complex, low-power IoT applications requiring both Wi-Fi and Bluetooth LE connectivity. Extremely low-power operation is achieved by dynamically disabling unused elements of the MCU, allowing near-zero power consumption when the device is not actively transmitting or receiving data.