Skip to main content
Renesas Electronics Corporation
Ultra-Low Power Wi-Fi 6 Module 160MHz Arm Cortex-M33 with Integrated Flash

Package Information

CAD Model:View CAD Model
Pkg. Type:Module
Pkg. Code:
Lead Count (#):53
Pkg. Dimensions (mm):15.0 x 20.0 x 3.0
Pitch (mm):0.9

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)3
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)53
Carrier TypeTape & Reel
Pb (Lead) FreeYes
Wireless StandardWi-Fi 6 (802.11ax)
Band2.4GHz + 5GHz
Wafer Fab LocationCHINA
FunctionPCB trace antenna
Assembly LocationCHINA
Temp. Range (°C)-40 to +85°C
ApplicationThermostats, Door locks, Security cameras, Video door bells, Temperature sensors, Smoke detectors, Smart sensors, Garage door openers, Pet trackers, Asset trackers, Industrial Sensors, Home automation, Home appliances, Smart medical
Data Flash (KB)8000
MOQ500
Moisture Sensitivity Level (MSL)3
Pitch (mm)0.9
Pkg. Dimensions (mm)15.0 x 20.0 x 3.0
Pkg. TypeModule
Price (USD)$7.4228
Qty. per Carrier (#)500
Qty. per Reel (#)500
Tape & ReelYes

Description

The RRQ61001 is a Wi-Fi 6 module based on the RA6W1 MCU with integrated Arm® Cortex®-M33 system processor, featuring a dual-band 802.11a/b/g/n/ac/ax Wi-Fi subsystem, on-chip memory, flexible peripheral interfaces, and power management features. This module provides a standalone, single-chip solution capable of supporting complex, low-power IoT applications that require Wi-Fi network connectivity. Extremely low-power operation is achieved by dynamically disabling unused elements of the MCU, allowing near-zero power consumption when the device is not actively transmitting or receiving data.