Skip to main content
Renesas Electronics Corporation
NEW
100V, 2A Source, 5.3A Sink, 5V-Powered High-Frequency GaN/MOSFET Half-Bridge Drivers

Package Information

CAD Model:View CAD Model
Pkg. Type:WLCSP-TKCURDL
Pkg. Code:WRD
Lead Count (#):6
Pkg. Dimensions (mm):1.9 x 1.9 x 0.50
Pitch (mm):0.4

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
HTS (US)8542.39.0090
ECCN (US)

Product Attributes

Lead Count (#)6
Carrier TypeReel
Moisture Sensitivity Level (MSL)1
Pitch (mm)0.4
Pkg. Dimensions (mm)1.9 x 1.9 x 0.50
Pb (Lead) FreeYes
Pb Free CategoryPb-Free Ball Terminal (SAC-Q)-e6
Temp. Range (°C)-40 to +125°C
Bootstrap Supply Voltage (Max) (V)104
Charge PumpNo
Fall Time2.7ns
Input Logic Level3.3/5V CMOS
Length (mm)1.9
MOQ3000
Peak Pull-down Current (A)5.3
Peak Pull-up Current (A)2
Pkg. TypeWLCSP-TKCURDL
Price (USD)$0.9
Qualification Levelstandard
Rise Time (μs)4.5
Simulation Model Availableisim
Thickness (mm)0.5
Turn-Off Prop Delay (ns)17
Turn-On Prop Delay (ns)19
VBIAS (Max) (V)5.5
Width (mm)1.9

Description

The RRP68151 is a 5V‑powered, high‑frequency half‑bridge driver optimized for enhancement‑mode GaN FETs and low‑threshold N‑channel MOSFETs. It delivers 2A source and 5.3A sink current capability, supporting a switching node up to 100V DC. The driver’s PWM inputs are compatible with 3.3V/5V CMOS logic and can tolerate up to 14V, independent of the VDD supply. The high‑side bias voltage uses a bootstrap technique and is internally clamped at 5.4V to prevent exceeding the GaN FET’s maximum gate‑source rating. A 5V operational supply simplifies power sharing with the controller.

As part of the RRP6815x driver family, the RRP68151 maintains consistent design and performance across related products. Unlike the RRP68150, it does not include integrated anti‑shoot‑through protection, allowing designers to implement their own external timing or protection scheme as needed.