| CAD Model: | View CAD Model |
| Pkg. Type: | QFN |
| Pkg. Code: | LAH |
| Lead Count (#): | 20 |
| Pkg. Dimensions (mm): | 3.5 x 3.5 x 0.90 |
| Pitch (mm): | 0.5 |
| Moisture Sensitivity Level (MSL) | 1 |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| RoHS (RRP51045-Q20) | Download |
| Pb (Lead) Free | Yes |
| Pkg. Type | QFN |
| Carrier Type | Reel |
| Moisture Sensitivity Level (MSL) | 1 |
| Country of Assembly | MALAYSIA, THAILAND |
| Country of Wafer Fabrication | KOREA |
| Drop Out Voltage (Typical) | 180 mV@ 3A |
| Enable/Shutdown | Yes |
| External Bias | Yes |
| Fixed Output Voltage Option | No |
| Input Voltage (Max) (V) | 6.5 |
| Input Voltage (Min) (V) | 1.1 |
| Input Voltage Range (V) | 1.1 - 6.5 |
| Lead Count (#) | 20 |
| Length (mm) | 3.5 |
| MOQ | 6000 |
| Noise (10Hz to 100kHz) (μVrms) | 7 |
| O/P Voltage Accuracy (±%) | 1 |
| Output Current 1 (Max) (A) | 3 |
| Output Current 2 (Max) (A) | 3 |
| Output Voltage (Max) (V) | 2.075 |
| Output Voltage (Min) (V) | 0.5 |
| Output Voltage Range (V) | 0.5 - 2.075 |
| PGOOD Output | Yes |
| PORs (#) | 2 |
| PSRR (db) | 75 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Nickel/Palladium/Gold-e4 |
| Pitch (mm) | 0.5 |
| Pkg. Dimensions (mm) | 3.5 x 3.5 x 0.90 |
| Qualification Level | Non-automotive |
| Temp. Range (°C) | -40 to +85°C |
| Thickness (mm) | 0.9 |
| Width (mm) | 3.5 |
The RRP51045 is an ultra-low noise, high PSRR, low dropout regulator capable of sourcing up to 4A of load current with only 250mV dropout voltage. It operates from an input voltage of 1.1V for extremely low voltage applications to 6.5V.
The LDO output voltage can be programmed from 0.5V to 2.075V using voltage setting pins on the IC in 25mV steps, eliminating the need for traditional external feedback resistors and saving PCB space. External feedback resistors can still be used for higher output voltage applications, allowing the output voltage to be programmed anywhere from 0.5V to 5.1V.