Skip to main content
Renesas Electronics Corporation
Ultra-Low Dropout, Low VIN, Ultra-Low Noise, High PSRR, 3A LDO

Package Information

CAD Model:View CAD Model
Pkg. Type:QFN
Pkg. Code:LAH
Lead Count (#):20
Pkg. Dimensions (mm):3.5 x 3.5 x 0.90
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (RRP51035-Q10)Download
Pb (Lead) FreeYes

Product Attributes

Pkg. TypeQFN
Carrier TypeReel
Moisture Sensitivity Level (MSL)1
Assembly LocationTHAILAND
Wafer Fab LocationSOUTH KOREA
Enable/ShutdownYes
External BiasYes
Fixed Output Voltage OptionNo
Input Voltage (Min) (V)1.1
Input Voltage Range (V)1.1 - 6.5
Lead Count (#)20
Length (mm)3.5
MOQ3000
Noise (10Hz to 100kHz) (μVrms)7
O/P Voltage Accuracy (±%)1
Output Current 1 (Max) (A)3
Output Current 2 (Max) (A)3
Output Voltage (Max) (V)2.075
Output Voltage (Min) (V)0.5
Output Voltage Range (V)0.5 - 2.075
PGOOD OutputYes
PORs (#)2
PSRR (db)75
Pb (Lead) FreeYes
Pb Free CategoryNickel/Palladium/Gold-e4
Pitch (mm)0.5
Pkg. Dimensions (mm)3.5 x 3.5 x 0.90
Qualification LevelNon-automotive
Temp. Range (°C)-40 to +105°C
Thickness (mm)0.9
Width (mm)3.5

Description

The RRP51035 is an ultra-low noise, high PSRR, low dropout regulator capable of sourcing up to 3A of load current with only 180mV dropout voltage. It operates from an input voltage of 1.1V for extremely low voltage applications to 6.5V. 

The LDO output voltage can be programmed from 0.5V to 2.075V using voltage setting pins on the IC in 
25mV steps, eliminating the need for traditional external feedback resistors and saving PCB space. External feedback resistors can still be used for higher output voltage applications, allowing the output voltage to be programmed anywhere from 0.5V to 5.1V. 

The RRP51035 has an ultra-low output noise and high PSRR without a feed-forward capacitor. It only requires a single 1µF noise-reduction capacitor to achieve 7µVRMS output noise, making it great for noise-sensitive and space-constrained applications.