| CAD Model: | View CAD Model |
| Pkg. Type: | LGA |
| Pkg. Code: | LHW20 |
| Lead Count (#): | 20 |
| Pkg. Dimensions (mm): | 4.5 x 4.0 x 0.95 |
| Pitch (mm): | 0.5 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | LGA |
| Lead Count (#) | 20 |
| Carrier Type | Tray |
| Moisture Sensitivity Level (MSL) | 3 |
| Qty. per Reel (#) | 0 |
| Qty. per Carrier (#) | 490 |
| Pb (Lead) Free | Yes |
| Pb Free Category | e4 Au |
| Temp. Range (°C) | -40 to 85°C |
| Function | Air Quality Sensor Module for TVOC |
| Length (mm) | 4.5 |
| MOQ | 490 |
| Pitch (mm) | 0.5 |
| Pkg. Dimensions (mm) | 4.5 x 4.0 x 0.95 |
| Price (USD) | $3.1762 |
| Tape & Reel | No |
| Thickness (mm) | 0.95 |
| Width (mm) | 4 |
The RRH46410 gas sensor module simplifies the integration of the Renesas ZMOD4410 Gas Sensor platform with an integrated MCU for a quicker design and faster time-to-market entry. The sensor detects chemical pollution in the form of total volatile organic compounds (VOCs) found in indoor environments. The sensor module comes pre-loaded with operating modes like the 2nd generation, ultra-low power, and public building air quality (PBAQ). The sensor output is based on embedded AI and trained using machine learning for best-in-class accuracy of absolute gas concentration measurements and high part-to-part consistency.