Skip to main content
Renesas Electronics Corporation
Firmware Configurable Air Quality (AQ) Module with Embedded Artificial Intelligence (AI)

Package Information

CAD Model:View CAD Model
Pkg. Type:LGA
Pkg. Code:LHW20
Lead Count (#):20
Pkg. Dimensions (mm):4.5 x 4.0 x 0.95
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeLGA
Lead Count (#)20
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Qty. per Reel (#)4000
Qty. per Carrier (#)0
Pb (Lead) FreeYes
Pb Free Categorye4 Au
Temp. Range (°C)-40 to 85°C
FunctionAir Quality Sensor Module for TVOC
Length (mm)4.5
MOQ4000
Pitch (mm)0.5
Pkg. Dimensions (mm)4.5 x 4.0 x 0.95
Reel Size (in)13
Tape & ReelYes
Thickness (mm)0.95
Width (mm)4

Description

The RRH46410 gas sensor module simplifies the integration of the Renesas ZMOD4410 Gas Sensor platform with an integrated MCU for a quicker design and faster time-to-market entry. The sensor detects chemical pollution in the form of total volatile organic compounds (VOCs) found in indoor environments. The sensor module comes pre-loaded with operating modes like the 2nd generation, ultra-low power, and public building air quality (PBAQ). The sensor output is based on embedded AI and trained using machine learning for best-in-class accuracy of absolute gas concentration measurements and high part-to-part consistency.