Skip to main content
Renesas Electronics Corporation
DDR5 Client PMIC5120 for CUDIMM and CSODIMM

Package Information

CAD Model:View CAD Model
Pkg. Type:FCQFN
Pkg. Code:FQ0028AA
Lead Count (#):28
Pkg. Dimensions (mm):3.0 x 4.0 x 0.75
Pitch (mm):0.4

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
RoHS (RRG53321-A21)EnglishJapanese
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeFCQFN
Lead Count (#)28
Carrier TypeReel
Moisture Sensitivity Level (MSL)1
Qty. per Reel (#)4000
Qty. per Carrier (#)0
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)0 to 70°C
Application SystemClient
Battery InterfaceNo
Bus Voltage (Max) (V)5.5
Comm. InterfaceI2C, I3C
FunctionDDR5 Client PMIC
GPIOs (#)0
Input Voltage (Max) (V)5
Input Voltage (Min) (V)4.25
Input Voltage Range (V)4.25 - 5.5
Integrated Battery ChargerNo
Integrated step-down DC/DC Converter Channels (#)2
LDOs2
Lead CompliantNo
Length (mm)3
MOQ4000
Output Current Max (A)4
Outputs (#)3
Parametric CategorySystem PMIC
Pitch (mm)0.4
Pkg. Dimensions (mm)3.0 x 4.0 x 0.75
Processor SupplierRenesas
Product TypePower Management IC
Qualification LevelStandard
Reel Size (in)13
Step-up DC/DC converter Channels (#)0
Supply Voltage (V)4.25 - 5.5
Switching Frequency (MHz)12.5 - 12.5
Switching Regulators3
Tape & ReelYes
Thickness (mm)0.75
Total step-down DC/DC converter channels (#)2
USB-Power ManagementNo
Width (mm)4

Description

The RRG5332x-A20 is a highly integrated, highly efficient second-generation DDR5 PMIC that offers a programmable, precise output voltage power solution for all client DIMM modules with three step-down switching output regulators and two LDO output regulators. The PMIC is fully compliant with the JEDEC DDR5 PMIC5120 specification. The PMIC is powered from a single input power supply (VIN_Bulk) from the system board to power its switching and LDO output regulators.

The RRG5332x-A20 has numerous advanced protection schemes to protect itself and the entire BOM of DDR5 client DIMM modules. The PMIC offers secure mode operation to defend against malicious attacks and has an advanced I3C bus that can operate at a maximum speed of 12.5MHz with low-voltage I/O operation. The PMIC features a unique low-power mode of operation to extend the battery life of notebook systems.

The RRG5332x-A20 is available in a small 3 × 4 mm form factor in FCQFN package with enhanced solder joint reliability and thermal dissipation.