Skip to main content
Renesas Electronics Corporation
Bidirectional 20V Buck-Boost Battery Charger with SMBus Interface

Package Information

CAD Model:View CAD Model
Pkg. Type:TQFN
Pkg. Code:L2F
Lead Count (#):32
Pkg. Dimensions (mm):4.0 x 4.0 x 0.70
Pitch (mm):0.4

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeTQFN
Lead Count (#)32
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +100°C
Automatic Power Source SelectionYes
Automatic Trickle Charge (Typical)Set by User
Battery Charge Voltage2-4 cell battery
Battery Charge Voltage Adjustment8mV steps
Battery ChemistryMulti-Cell Li+/Polymer
Battery Leakage Current (Max)24µA, Battery only, BGATE on, PSYS OFF, BMON OFF, VBAT = 16.8V, DCIN current comes from battery, IBAT = IVBAT + ICSOP + ICSON + IDCIN + IVSYS
Bi-directionYes
Charge Current Limit Accuracy±2.5 (6A)
Charging Voltage Accuracy (Max) (±%)0.5
DC Adapter DetectionYes
Input Current Limit Accuracy (% (±))2
Input Voltage (Max) (V)23.4
Input Voltage (Min) (V)3.2
Input Voltage Range (V)3.9 - 23.4
Length (mm)4
MOQ6000
Output Voltage (Max) (V)18.304
Output Voltage (Min) (V)2.4
Parametric CategoryBattery Charger ICs
Pitch (mm)0.4
Pkg. Dimensions (mm)4.0 x 4.0 x 0.70
Product TypeBattery Charger
Qualification LevelStandard
Switching Frequency Range (Typical) (kHz)635 - 1000
Thickness (mm)0.7
Topology CharacteristicR3 modulator
Topology [Rail 1]Buck-Boost
Trickle Charge Current Range64mA, 128mA, 256mA, or 512mA
Width (mm)4

Description

The RRB96838 is a buck-boost battery charger supporting input voltages up to 23.4V and battery voltages up to 18.3V. It can operate in direct battery charging mode without a battery FET or in narrow-voltage DC (NVDC) charging mode with a battery FET. Featuring advanced Renesas R3™ technology, it ensures highly efficient light-load operation and fast transient response.

For direct battery charging, the RRB96838 supports 2- to 4-cell batteries, making it ideal for applications such as power tools, portable vacuums, drones, robots, and power banks. As an NVDC charger, it regulates system output to a narrow voltage range, ensuring stable system bus voltage. In NVDC operation, system power can be sourced from the adapter, battery, or a combination of both.

The RRB96838 is compatible with a wide range of DC power sources, including USB Type-C® and USB Power Delivery (PD) adapters, and safely charges battery packs with up to four serially connected Li-ion cells. It also supports reverse buck, boost, and buck-boost operation, enabling power transfer from the battery to the input port. Additionally, the RRB96838 features SMBus and I2C serial communication, allowing programming of critical parameters for a fully customized solution.