| CAD Model: | View CAD Model |
| Pkg. Type: | SOICN |
| Pkg. Code: | M2T |
| Lead Count (#): | 14 |
| Pkg. Dimensions (mm): | 8.7 x 3.9 x 0.00 |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | SOICN |
| Carrier Type | Reel |
| Moisture Sensitivity Level (MSL) | 3 |
| Assembly Location | TAIWAN |
| Automotive Qual. | No |
| Bandwidth (MHz) | 1 |
| CMRR (dB) | 100 |
| Channels (#) | 4 |
| Common Mode Input Voltage Range (V) | 1.8 - 5.5 |
| Family Name | General-purpose Op Amps |
| Function | Low Power, Rail-to-Rail, General-Purpose Operational Amplifier |
| IBIAS (nA) | 0.005 |
| IS per Amp (mA) | 0.078 |
| Input Offset Voltage Vio (Max) (mV (±)) | 1.6 |
| Input Voltage (Max) (V) | 5.5 |
| Input Voltage (Min) (V) | 1.8 |
| Lead Compliant | Yes |
| Lead Count (#) | 14 |
| Length (mm) | 8.7 |
| Longevity | 2036 Jan |
| MOQ | 2500 |
| Min Operating Temperature (°C) | -40 |
| Noise VN (nV/√Hz) | 38 |
| Offset Voltage (Max) (mV) | 2 |
| Operating Temperature Topr (Max) (°C) | 125 - 125 |
| PSRR (db) | 117 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |
| Pkg. Dimensions (mm) | 8.7 x 3.9 x 0.00 |
| Price (USD) | $0.32454 |
| Qualification Level | Industrial |
| Rail-to-Rail Input | Yes |
| Rail-to-Rail Input/Output | Yes |
| Rail-to-Rail Output | Yes |
| Single Supply Voltage Range (V) | 1.8 - 5.5 |
| Slew Rate (V/µs) | 2.5 |
| Supply Current Icc/Idd (Max) (mA) | 0.078 |
| Supply Voltage (max) (V) | 5.5 - 5.5 |
| Supply Voltage (min) (V) | 1.8 - 1.8 |
| Tape & Reel | Yes |
| Temp. Range (°C) | -40 to +125°C |
| Vcc (V) | 1.8 - 5.5 |
| Wafer Fab Location | TAIWAN |
| Width (mm) | 3.9 |
The RRA79004 is a low-power, general-purpose operational amplifier designed for modern, space-conscious electronics. With rail-to-rail input and output swing, this op amp delivers exceptional performance in tight quarters, making it ideal for smoke detectors, wearable tech, and compact appliances where low-voltage operation and robust capacitive-load driving are essential.