Skip to main content
Renesas Electronics Corporation
Quad, Low-Power, RRIO, 1MHz General Purpose Operational Amplifier

Package Information

CAD Model:View CAD Model
Pkg. Type:TSSOP
Pkg. Code:M2K
Lead Count (#):14
Pkg. Dimensions (mm):5.0 x 4.4 x 0.90
Pitch (mm):0.7

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeTSSOP
Carrier TypeReel
Moisture Sensitivity Level (MSL)1
Automotive Qual.No
Bandwidth (MHz)1
CMRR (dB)100
Channels (#)4
Common Mode Input Voltage Range (V)1.8 - 5.5
Country of AssemblyTAIWAN
Country of Wafer FabricationTAIWAN
Family NameGeneral-purpose Op Amps
FunctionLow Power, Rail-to-Rail, General-Purpose Operational Amplifier
IBIAS (nA)0.005
IS per Amp (mA)0.078
Input Offset Voltage Vio (Max) (mV (±))1.6
Input Voltage (Max) (V)5.5
Input Voltage (Min) (V)1.8
Lead CompliantYes
Lead Count (#)14
Length (mm)5
Longevity2036 Jan
MOQ2500
Min Operating Temperature (°C)-40
Noise VN (nV/√Hz)38
Offset Voltage (Max) (mV)2
Operating Temperature Topr (Max) (°C)125 - 125
PSRR (db)100
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Pitch (mm)0.7
Pkg. Dimensions (mm)5.0 x 4.4 x 0.90
Price (USD)$0.32454
Qualification LevelIndustrial
Rail-to-Rail InputYes
Rail-to-Rail Input/OutputYes
Rail-to-Rail OutputYes
Single Supply Voltage Range (V)1.8 - 5.5
Slew Rate (V/µs)2.5
Supply Current Icc/Idd (Max) (mA)0.078
Supply Voltage (max) (V)5.5 - 5.5
Supply Voltage (min) (V)1.8 - 1.8
Tape & ReelYes
Temp. Range (°C)-40 to +125°C
Thickness (mm)0.9
Vcc (V)1.8 - 5.5
Width (mm)4.4

Description

The RRA79004 is a low-power, general-purpose operational amplifier designed for modern, space-conscious electronics. With rail-to-rail input and output swing, this op amp delivers exceptional performance in tight quarters, making it ideal for smoke detectors, wearable tech, and compact appliances where low-voltage operation and robust capacitive-load driving are essential.