Skip to main content
Renesas Electronics Corporation
Low-Side and High-Side Voltage-Output Current Sense Amplifier with Standard Output-First Pinout

Package Information

CAD Model:View CAD Model
Pkg. Type:SOT23
Pkg. Code:PFN
Lead Count (#):5
Pkg. Dimensions (mm):2.9 x 1.6 x 0.00
Pitch (mm):1

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
RoHS (RRA70180-5P3)Download
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeSOT23
Lead Count (#)5
Carrier TypeReel
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Assembly LocationTAIWAN
Wafer Fab LocationTAIWAN
CMRR (dB)100
Common Mode Input Range (V)0.2 - 26
G (V/V)50 - 50
Gain Error / Measurement Error (Max)1
IS per Amp (mA)0.3
Length (mm)2.9
MOQ3000
Offset Voltage (Max) (mV)0.5
OutputVoltage
PSRR (db)40
Pitch (mm)1
Pkg. Dimensions (mm)2.9 x 1.6 x 0.00
Qualification LevelStandard
Temp. Range (°C)-40 to +125°C
VS (Max) (V)5.5
VS (Min) (V)2.7
Width (mm)1.6

Description

The RRA70180 provides high-accuracy current sensing in a compact, cost-effective package. This voltage-output current sense amplifier accurately measures the differential voltage across an external shunt resistor and converts it into a ground-referenced output for easy integration into power monitoring and control systems. Its wide common-mode input range of -0.2V to +26V supports both high-side and low-side current measurements in 12V and 24V applications.

Designed for seamless integration into existing designs, the RRA70180 features a pin configuration with the output located on pin 1, making it well-suited for layouts optimized around a traditional output-first signal arrangement. Fixed-gain options of 20V/V, 50V/V, 100V/V, and 200V/V are provided through an integrated precision-matched resistor network, delivering excellent accuracy with minimal gain error and temperature drift. Operating from a 2.7V to 5.5V supply and consuming only 260µA typical quiescent current, the device is ideal for always-on current, power, and energy monitoring applications where every microamp counts.