| CAD Model: | View CAD Model |
| Pkg. Type: | UPAK |
| Pkg. Code: | pkg_1125 |
| Lead Count (#): | 4 |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| Pb (Lead) Free | Yes |
| Moisture Sensitivity Level (MSL) | 1 |
| ECCN (US) | |
| HTS (US) |
| Lead Count (#) | 4 |
| Carrier Type | Embossed Tape |
| Pb (Lead) Free | Yes |
| Application | Industrial, Consumer Use |
| Channels (#) | 1 |
| Ciss (Typical) (pF) | 130 |
| Configuration | Built-In SBD |
| ID (A) | 2.8 |
| Lead Compliant | No |
| MOQ | 1000 |
| Moisture Sensitivity Level (MSL) | 1 |
| Mounting Type | Surface Mount |
| Nch/Pch | Nch |
| Pch (W) | 1.5 |
| Pkg. Type | UPAK |
| Qg typ (nC) | 2.7 |
| Qualification Level | Industrial |
| RDS (ON) (Max) @10V (mohm) | 257 |
| RDS (ON) (Max) @4.5V (mohm) | 336 |
| RDS (ON) (Typical) @ 10V / 8V (mohm) | 205 |
| Tape & Reel | No |
| Thickness (mm) | 1.6 |
| VDSS (Max) (V) | 60 |
| VGSS (V) | 20 |
| Vgs (off) (Max) (V) | 2 |
The RQK0603CGDQS is a Nch Single Power Mosfet 60V 2.8A 257Mohm Upak/Sc-62.