Skip to main content
Renesas Electronics Corporation
Pch Single Power Mosfet -60V -1.5A 607Mohm Upak/Sc-62

Package Information

CAD Model:View CAD Model
Pkg. Type:UPAK
Pkg. Code:pkg_1125
Lead Count (#):4
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)4
Carrier TypeEmbossed Tape
Pb (Lead) FreeYes
ApplicationIndustrial, Consumer Use
Channels (#)1
Ciss (Typical) (pF)135
ConfigurationBuilt-In SBD
ID (A)-1.5
Lead CompliantNo
MOQ1000
Moisture Sensitivity Level (MSL)1
Mounting TypeSurface Mount
Nch/PchPch
Pch (W)1.5
Pkg. TypeUPAK
Qg typ (nC)2.9
Qualification LevelIndustrial
RDS (ON) (Max) @10V (mohm)607
RDS (ON) (Max) @4.5V (mohm)868
RDS (ON) (Typical) @ 10V / 8V (mohm)485
Tape & ReelNo
Thickness (mm)1.6
VDSS (Max) (V)-60
VGSS (V)10
Vgs (off) (Max) (V)-2

Description

The RQJ0602EGDQS is a Pch Single Power Mosfet -60V -1.5A 607Mohm Upak/Sc-62.