Skip to main content
Renesas Electronics Corporation
Pch Single Power Mosfet -60V -1.1A 613Mohm Mpak/Sc-59

Package Information

CAD Model:View CAD Model
Pkg. Type:MPAK
Pkg. Code:pkg_6113
Lead Count (#):3
Pkg. Dimensions (mm):2 x 3 x 1.4
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)3
Carrier TypeEmbossed Tape
Pb (Lead) FreeYes
ApplicationIndustrial, Consumer Use
Channels (#)1
Ciss (Typical) (pF)145
ConfigurationBuilt-In SBD
ID (A)-1.1
Lead CompliantYes
Length (mm)2
MOQ3000
Moisture Sensitivity Level (MSL)1
Mounting TypeSurface Mount
Nch/PchPch
Pch (W)0.8
Pkg. Dimensions (mm)2 x 3 x 1.4
Pkg. TypeMPAK
Qg typ (nC)3
Qualification LevelIndustrial
RDS (ON) (Max) @10V (mohm)613
RDS (ON) (Max) @4.5V (mohm)854
RDS (ON) (Typical) @ 10V / 8V (mohm)490
Tape & ReelNo
Thickness (mm)1.4
VDSS (Max) (V)-60
VGSS (V)10
Vgs (off) (Max) (V)-2
Width (mm)3

Description

The RQJ0602EGDQA is a Pch Single Power Mosfet -60V -1.1A 613Mohm Mpak/Sc-59.