Skip to main content
Renesas Electronics Corporation
Pch Single Power Mosfet -30V -4A 95Mohm Upak/Sc-62

Package Information

CAD Model:View CAD Model
Pkg. Type:UPAK
Pkg. Code:pkg_1125
Lead Count (#):4
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)4
Carrier TypeEmbossed Tape
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ApplicationIndustrial, Consumer Use
Channels (#)1
Ciss (Typical) (pF)510
ConfigurationBuilt-In SBD
ID (A)-4
Lead CompliantYes
MOQ1000
Mounting TypeSurface Mount
Nch/PchPch
Pch (W)1.5
Pkg. TypeUPAK
Qg typ (nC)4.8
Qualification LevelIndustrial
RDS (ON) (Max) @2.5V or 1.8V (mohm)165
RDS (ON) (Max) @4.5V (mohm)95
Tape & ReelNo
Thickness (mm)1.6
VDSS (Max) (V)-30
VGSS (V)8
Vgs (off) (Max) (V)-1.4

Description

The RQJ0306FQDQS is a Pch Single Power Mosfet -30V -4A 95Mohm Upak/Sc-62.