Skip to main content
Renesas Electronics Corporation
Pch Single Power Mosfet -30V -1.8A 245Mohm Mpak/Sc-59

Package Information

CAD Model:View CAD Model
Pkg. Type:MPAK
Pkg. Code:pkg_6113
Lead Count (#):3
Pkg. Dimensions (mm):2 x 3 x 1.4
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)3
Carrier TypeEmbossed Tape
Pb (Lead) FreeYes
ApplicationIndustrial, Consumer Use
Channels (#)1
Ciss (Typical) (pF)185
ConfigurationBuilt-In SBD
ID (A)-1.8
Lead CompliantYes
Length (mm)2
MOQ3000
Moisture Sensitivity Level (MSL)1
Mounting TypeSurface Mount
Nch/PchPch
Pch (W)0.8
Pkg. Dimensions (mm)2 x 3 x 1.4
Pkg. TypeMPAK
Qg typ (nC)1.9
Qualification LevelIndustrial
RDS (ON) (Max) @2.5V or 1.8V (mohm)420
RDS (ON) (Max) @4.5V (mohm)245
Tape & ReelNo
Thickness (mm)1.4
VDSS (Max) (V)-30
VGSS (V)8
Vgs (off) (Max) (V)-1.4
Width (mm)3

Description

The RQJ0304DQDQA is a Pch Single Power Mosfet -30V -1.8A 245Mohm Mpak/Sc-59.