Skip to main content
Renesas Electronics Corporation
32MHz Ultra-Low Power LCD Microcontroller with Capacitive Touch Function

Package Information

CAD Model:View CAD Model
Pkg. Type:LQFP
Pkg. Code:pkg_11807
Lead Count (#):44
Pkg. Dimensions (mm):10 x 10 x 1.6
Pitch (mm):0.8

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
RoHS (R7F100LFG3CFP#HA0)EnglishJapanese
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Carrier TypeTape & Reel
Family NameRL78
Series NameRL78/L2x
Group NameL23
CPU ArchitectureRL78
Main CPURL78-S3
Sub CPUNo
Floating Point UnitNo
Bit Length16
Program Memory (KB)128
Data Flash (KB)8
RAM (KB)16
ECC SRAMNo
Lead Count (#)44
Pitch (mm)0.8
Pkg. Dimensions (mm)10 x 10 x 1.6
Number of Supply Voltage(s) (#)1
Supply Voltage (V)1.6 - 5.5
I/O Ports40
DMAC or DTCDTC
DMA (ch)0
Temperature Sensor (ch) (#)1
Power-On ResetYes
Watchdog Timer (ch)1
External Memory Bus (bit)No
DRAM I/FNo
3D GPUNo
AcceleratorNo
MOQ1000
Temp. Range (°C)Ta = -40 to +105
External Interrupt Pins (#)8
LVD or PVDYes
Operating Freq (Max) (MHz)32
Sub-clock (32.768 kHz)Yes
On-chip OscillatorYes
Ethernet speedNo
Ethernet (ch)0
EtherCat (ch) (#)0
USB Ports (#)0
USB FS (host ch/device ch)( 0 / 0 )
USB HS (host ch/device ch)( 0 / 0 )
USB SS (host ch/device ch)( 0 / 0 )
PCI Express (generation and ch)No
SCI or UART (ch)5
SPI (ch)5
QSPI (ch)0
OSPI (ch)0
I2C (#)8
I3C (ch)0
CAN (ch)0
CAN-FD (ch)0
WirelessNo
IrDANo
LIN (#)1
SDHI (ch)0
High Resolution Output TimerNo
PWM Output (pin#)7
32-Bit Timer (ch)0
16-Bit Timer (ch) (#)9
8-Bit Timer (ch)0
Standby operable timerYes
Asynchronous General Purpose Timer / Interval Timer (ch)6
RTCYes
16-Bit A/D Converter (ch)0
14-Bit A/D Converter (ch)0
12-Bit A/D Converter (ch)8
10-Bit A/D Converter (ch)0
24-Bit Sigma-Delta A/D Converter (ch)0
16-Bit D/A Converter (ch)0
12-Bit D/A Converter (ch)0
10-Bit D/A Converter (ch) (#)0
8-Bit D/A Converter (ch)2
Analog Comparator (ch)1
OPAMP (ch) (#)0
PGA (ch)0
Capacitive Touch Sensing Unit (ch)16
Graphics LCD ControllerNo
MIPI Interfaces (DSI) (ch)0
MIPI Interfaces (CSI) (ch)0
Camera I/F (Parallel)No
Image CodecNo
2D Drawing EngineNo
Segment LCD ControllerYes
SSI (ch)0
Security & EncryptionUnique ID, TRNG
Debug InterfaceSWD
Moisture Sensitivity Level (MSL)3
Assembly LocationMALAYSIA
Wafer Fab LocationJAPAN
ApplicationLCD
Family NameRL78
Group NameL23
Lead CompliantYes
Length (mm)10
Longevity2037 Dec
NPUNo
Pb (Lead) FreeYes
Pkg. TypeLQFP
Price (USD)$1.4014
Suggested KitsFPB-RL78L23
Tape & ReelNo
Thickness (mm)1.6
Width (mm)10

Description

The Renesas RL78/L23 microcontroller has an RL78-S3 CPU core and rich peripheral features to deliver a better design experience that allows high-level system design while reducing power consumption, system cost, and overall footprint through an extensive range of peripheral functions and low-power operation. RL78/L23 is designed to meet the dynamic requirements of human-machine interface (HMI) applications, featuring capabilities such as capacitive touch sensing and segment LCD control. Additionally, HMI application systems can stay up-to-date, since RL78/L23’s dual-bank flash memory enables continuous firmware updating without interrupting system operation. RL78/L23 also supports rich timer functions including 16-bit general-purpose timers, 32-bit and 16-bit low-power inverter timers, 16-bit Timer RJ, 16-bit Timer KB, and RTC. Timer KB can generate up to 3 channels of PWM signals suitable for controlling power supplies, lighting, and inductive heating (IH) control.

The EEMBC (Embedded Microprocessor Benchmark Consortium) benchmark “ULPMark-PP (ULPMark-Peripheral Profile)” has registered the new score of 260 (1.8V) and 154 (3.0V) as the world's highest score for a 16-bit LCD MCU (as of February 21, 2026). ULPMark-PP is an international benchmark for quantitatively evaluating the energy efficiency of peripheral functions integrated within microcontrollers.