Skip to main content
High-Function LCD Microcontrollers with USB 2.0/Rapid Charging Support for Sensor Modules and Healthcare Devices

Package Information

CAD Model: View CAD Model
Pkg. Type: LFQFP
Pkg. Code: pkg_11854
Lead Count (#): 80
Pkg. Dimensions (mm): 12 x 12 x 1.7
Pitch (mm): 0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL) 3
ECCN (US) EAR99
HTS (US) 8542.31.0020
RoHS (R5F111MGGFB#30) EnglishJapanese
Pb (Lead) Free Yes

Product Attributes

Carrier Type Bulk (Tray)
Family Name RL78
Series Name RL78/L1x
Group Name L1C
CPU Architecture RL78
Main CPU RL78-S3
Sub CPU No
Floating Point Unit No
Bit Length 16
Program Memory (KB) 128
Data Flash (KB) 8
RAM (KB) 12
ECC SRAM No
Lead Count (#) 80
Pitch (mm) 0.5
Pkg. Dimensions (mm) 12 x 12 x 1.7
Number of Supply Voltage(s) (#) 1
Supply Voltage (V) 1.6 - 3.6
I/O Ports 63
DMAC or DTC DTC
DMA (ch) 0
Temperature Sensor (ch) (#) 1
Power-On Reset Yes
Watchdog Timer (ch) 1
External Memory Bus (bit) No
DRAM I/F No
3D GPU No
Accelerator No
MOQ 1
Temp. Range (°C) Ta = -40 to +105
External Interrupt Pins (#) 9
LVD or PVD Yes
Operating Freq (Max) (MHz) 24
Sub-clock (32.768 kHz) Yes
On-chip Oscillator Yes
Ethernet speed No
Ethernet (ch) 0
EtherCat (ch) (#) 0
USB Ports (#) 1
USB FS (host ch/device ch) ( 0 / 1 )
USB HS (host ch/device ch) ( 0 / 0 )
USB SS (host ch/device ch) ( 0 / 0 )
PCI Express (generation and ch) No
SCI or UART (ch) 4
SPI (ch) 4
QSPI (ch) 0
OSPI (ch) 0
I2C (#) 5
I3C (ch) 0
CAN (ch) 0
CAN-FD (ch) 0
Wireless No
IrDA No
LIN (#) 1
SDHI (ch) 0
High Resolution Output Timer No
PWM Output (pin#) 13
32-Bit Timer (ch) 0
16-Bit Timer (ch) (#) 11
8-Bit Timer (ch) 0
Standby operable timer No
Asynchronous General Purpose Timer / Interval Timer (ch) 1
RTC Yes
16-Bit A/D Converter (ch) 0
14-Bit A/D Converter (ch) 0
12-Bit A/D Converter (ch) 11
10-Bit A/D Converter (ch) 0
24-Bit Sigma-Delta A/D Converter (ch) 0
16-Bit D/A Converter (ch) 0
12-Bit D/A Converter (ch) 0
10-Bit D/A Converter (ch) (#) 0
8-Bit D/A Converter (ch) 2
Analog Comparator (ch) 1
OPAMP (ch) (#) 0
PGA (ch) 0
Capacitive Touch Sensing Unit (ch) 0
Graphics LCD Controller No
MIPI Interfaces (DSI) (ch) 0
MIPI Interfaces (CSI) (ch) 0
Camera I/F (Parallel) No
Image Codec No
2D Drawing Engine No
Segment LCD Controller Yes
SSI (ch) 0
Security & Encryption No
Debug Interface Single wire serial
Moisture Sensitivity Level (MSL) 3
12-Bit Timer (ch) 0
32-Bit High Res Timer (ch) 0
ADC 12-bit x 9-ch
Application LCD
Asynchronous General Purpose Timer (ch) 0
Bit Size 16
CPU RL78
DAC 8-bit x 2-ch
DMA No
DTC (ch) 0
Delta-Sigma A/D Converter No
Ethernet No
Family Name RL78
Group Name L1C
High-Speed Analog Comparator (ch) 0
Human Machine Interface LCD Segment Count x 320
Lead Compliant Yes
Length (mm) 12
Low-Power Analog Comparator (ch) 0
Pb (Lead) Free Yes
Pkg. Type LFQFP
Price (USD) $2.654
Replacement Product R5F111MGGFB#10
Replacement Remark Switch to full carton products
SPI (#) 4
Suggested Kits RL78/L1C-Starter-Kit
Tape & Reel No
Thickness (mm) 1.7
Timer 16-bit x 8-ch
UART (#) 4
USB USB Peripheral, USB Ports (ch) x 1, USB Endpoints x 5
USBFS (ch) 0
USBHS (ch) 0
Width (mm) 12

Description

RL78/L1C microcontrollers have a built-in segment LCD driver and USB 2.0 function. Three LCD driving voltage generation methods (external resistance division, capacitive split, and internal voltage boost) are supported, corresponding to a variety of segment LCD panels. They realize low current consumptionNote 1: external resistance division: 1.76μANote 2, internal voltage boost: 1.23μA, and capacitive split: 0.74µA. They support USB high-speed battery charging (Battery Charging Specification 1.2) and come in a lineup of 80/100-pin, maximum 416 segment products. These microcontrollers can be used in sensor modules and healthcare devices as well as home appliances and measurement devices.

Note 1: Current (typ.) at 1/3 bias, subclock operation, HALT mode, and RTC operation.

Note 2: Resistance value for external resistance division = 1000kΩ.