Skip to main content
Renesas Electronics Corporation
High-precision Analog Microcontroller with Configurable AFE

Package Information

CAD Model:View CAD Model
Pkg. Type:HVQFN
Pkg. Code:pkg_11056
Lead Count (#):32
Pkg. Dimensions (mm):5 x 5 x 0.9
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
ECCN (US)3A991.a.2
HTS (US)8542.31.0020
RoHS (R5F11CBCGNA#60)EnglishJapanese
Pb (Lead) FreeYes

Product Attributes

Carrier TypeFull Tray (Tray)
Family NameRL78
Series NameRL78/I1x
Group NameI1E
CPU ArchitectureRL78
Main CPURL78-S3
Sub CPUNo
Floating Point UnitNo
Bit Length16
Program Memory (KB)32
Data Flash (KB)4
RAM (KB)8
ECC SRAMNo
Lead Count (#)32
Pitch (mm)0.5
Pkg. Dimensions (mm)5 x 5 x 0.9
Number of Supply Voltage(s) (#)1
Supply Voltage (V)2.4 - 5.5
I/O Ports10
DMAC or DTCDTC
DMA (ch)0
Temperature Sensor (ch) (#)1
Power-On ResetYes
Watchdog Timer (ch)1
External Memory Bus (bit)No
DRAM I/FNo
3D GPUNo
AcceleratorNo
MOQ490
Temp. Range (°C)Ta = -40 to +105
External Interrupt Pins (#)7
LVD or PVDYes
Operating Freq (Max) (MHz)32
Sub-clock (32.768 kHz)No
On-chip OscillatorYes
Ethernet speedNo
Ethernet (ch)0
EtherCat (ch) (#)0
USB Ports (#)0
USB FS (host ch/device ch)( 0 / 0 )
USB HS (host ch/device ch)( 0 / 0 )
USB SS (host ch/device ch)( 0 / 0 )
PCI Express (generation and ch)No
SCI or UART (ch)2
SPI (ch)2
QSPI (ch)0
OSPI (ch)0
I2C (#)2
I3C (ch)0
CAN (ch)0
CAN-FD (ch)0
WirelessNo
IrDANo
LIN (#)1
SDHI (ch)0
High Resolution Output TimerNo
PWM Output (pin#)9
32-Bit Timer (ch)0
16-Bit Timer (ch) (#)8
8-Bit Timer (ch)0
Standby operable timerNo
Asynchronous General Purpose Timer / Interval Timer (ch)1
RTCYes
16-Bit A/D Converter (ch)0
14-Bit A/D Converter (ch)0
12-Bit A/D Converter (ch)0
10-Bit A/D Converter (ch)8
24-Bit Sigma-Delta A/D Converter (ch)3
16-Bit D/A Converter (ch)0
12-Bit D/A Converter (ch)1
10-Bit D/A Converter (ch) (#)0
8-Bit D/A Converter (ch)0
Analog Comparator (ch)0
OPAMP (ch) (#)5
PGA (ch)0
Capacitive Touch Sensing Unit (ch)0
Graphics LCD ControllerNo
MIPI Interfaces (DSI) (ch)0
MIPI Interfaces (CSI) (ch)0
Camera I/F (Parallel)No
Image CodecNo
2D Drawing EngineNo
Segment LCD ControllerNo
SSI (ch)0
Security & EncryptionNo
Debug InterfaceSingle-wire Serial
Moisture Sensitivity Level (MSL)3
Assembly LocationMALAYSIA
Wafer Fab LocationJAPAN
ADC10-bit x 8-ch
ApplicationSensor
Bit Size16
CPURL78
DAC12-bit x 1-ch
DMANo
Delta-Sigma A/D ConverterYes
EthernetNo
Family NameRL78
Group NameI1E
Human Machine InterfaceNo
Lead CompliantYes
Length (mm)5
NPUNo
Pb (Lead) FreeYes
Pkg. TypeHVQFN
Price (USD)$3.20631
SPI (#)0
Tape & ReelNo
Thickness (mm)0.9
Timer16-bit x 8-ch
UART (#)2
USBNo
Width (mm)5

Description

The RL78/I1E microcontroller is an intelligent, flexible analog MCU suitable for countless industrial and medical sensing applications such as flow measurement, strain gauges, pressure or temperature sensing. With enhanced analog features such as configurable op-amps with programmable gain, supporting inverting, non-inverting topologies, or instrumentation amplifiers, the RL78/I1E can be a platform for different types of sensors. The RL78/I1E features a 24-bit delta-sigma A/D, and a separate 10-bit A/D block, with a 12-bit D/A. The package lineup for RL78/I1E MCU goes down to 4 mm x 4 mm or 5 mm x 5 mm reducing PCB footprint. Operating temperature up to 125°C makes it an ideal solution for the harshest of environments.