Skip to main content
General-Purpose Microcontrollers with Highest RL78 Processing Performance and Enhanced Analog and Timers

Package Information

CAD Model: View CAD Model
Pkg. Type: HWQFN
Pkg. Code: pkg_20025
Lead Count (#): 24
Pkg. Dimensions (mm): 4 x 4 x 0.8
Pitch (mm): 0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL) 3
ECCN (US) 3A991.a.2
HTS (US) 8542.31.0020
RoHS (R7F101G7E4CNP#AA1) EnglishJapanese
Pb (Lead) Free Yes

Product Attributes

Carrier Type Bulk (Tray)
Family Name RL78
Series Name RL78/G2x
Group Name G24
CPU Architecture RL78
Main CPU RL78-S3
Sub CPU No
Floating Point Unit No
Bit Length 16
Program Memory (KB) 64
Data Flash (KB) 4
RAM (KB) 12
ECC SRAM No
Lead Count (#) 24
Pkg. Type HWQFN
Pitch (mm) 0.5
Pkg. Dimensions (mm) 4 x 4 x 0.8
Number of Supply Voltage(s) (#) 1
Supply Voltage (V) 1.6 - 5.5
I/O Ports 20
DMAC or DTC DTC
DMA (ch) 0
Temperature Sensor (ch) (#) 1
Power-On Reset Yes
Watchdog Timer (ch) 1
External Memory Bus (bit) No
DRAM I/F No
3D GPU No
Accelerator No
MOQ 1
Temp. Range (°C) -40 to +125
External Interrupt Pins (#) 8
LVD or PVD Yes
Operating Freq (Max) (MHz) 48
Sub-clock (32.768 kHz) Yes
On-chip Oscillator Yes
Ethernet speed No
Ethernet (ch) 0
EtherCat (ch) (#) 0
USB Ports (#) 0
USB FS (host ch/device ch) ( 0 / 0 )
USB HS (host ch/device ch) ( 0 / 0 )
USB SS (host ch/device ch) ( 0 / 0 )
PCI Express (generation and ch) No
SCI or UART (ch) 3
SPI (ch) 2
QSPI (ch) 0
OSPI (ch) 0
I2C (#) 2
I3C (ch) 0
CAN (ch) 0
CAN-FD (ch) 0
Wireless No
IrDA No
LIN (#) 1
SDHI (ch) 0
High Resolution Output Timer No
PWM Output (pin#) 14
32-Bit Timer (ch) 0
16-Bit Timer (ch) (#) 12
8-Bit Timer (ch) 0
Standby operable timer No
Asynchronous General Purpose Timer / Interval Timer (ch) 1
RTC Yes
16-Bit A/D Converter (ch) 0
14-Bit A/D Converter (ch) 0
12-Bit A/D Converter (ch) 13
10-Bit A/D Converter (ch) 0
24-Bit Sigma-Delta A/D Converter (ch) 0
16-Bit D/A Converter (ch) 0
12-Bit D/A Converter (ch) 0
10-Bit D/A Converter (ch) (#) 1
8-Bit D/A Converter (ch) 2
Analog Comparator (ch) 4
OPAMP (ch) (#) 0
PGA (ch) 1
Capacitive Touch Sensing Unit (ch) 0
Graphics LCD Controller No
MIPI Interfaces (DSI) (ch) 0
MIPI Interfaces (CSI) (ch) 0
Camera I/F (Parallel) No
Image Codec No
2D Drawing Engine No
Segment LCD Controller No
SSI (ch) 0
Security & Encryption Unique ID,TRNG
Debug Interface Single wire serial
Moisture Sensitivity Level (MSL) 3
12-Bit Timer (ch) 0
32-Bit High Res Timer (ch) 0
ADC 12-bit/10-bit/8-bit x 13-ch
Application Lighting / Power Control, Motor Control
Bit Size 16
CPU RL78
DAC 8-bit/10-bit x 2~3-ch
DMA No
DTC (ch) 0
Delta-Sigma A/D Converter No
Ethernet No
Family Name RL78
Group Name G24
High-Speed Analog Comparator (ch) 4
Human Machine Interface No
Lead Compliant Yes
Length (mm) 4
Low-Power Analog Comparator (ch) 0
PLL Yes
Pb (Lead) Free Yes
Price (USD) $1.43973
SPI (#) 0
Tape & Reel No
Thickness (mm) 0.8
Timer 16-bit x 12-ch, 32-bit x 1-ch
UART (#) 3
USB No
USBFS (ch) 0
USBHS (ch) 0
Width (mm) 4

Description

The RL78/G24 microcontroller has the highest processing performance of the RL78 family of MCUs, with a CPU operating frequency up to 48 MHz and a flexible application accelerator (FAA). In addition, the enhanced analog functions and an abundance of timers make it a good fit for motor control, power supply, and lighting applications. The FAA is a co-processor dedicated to arithmetic operations, and can be operated independently of the CPU, delivering higher processing power.

A rich development environment is also provided for the RL78/G24, including an evaluation board (Fast Prototyping Board), where simply connecting a USB cable enables program writing/debugging without additional tools, and a kit specialized for initial evaluation of solutions for motors, power supplies, and lighting, and Smart Configurator, which facilitates design using GUI. It is also compatible with the existing RL78 Family and can be a seamless replacement, making it suitable for a wide range of applications from home appliances and consumer electronics to industrial equipment.