Skip to main content
General-Purpose Microcontrollers with Highest RL78 Processing Performance and Enhanced Analog and Timers

Package Information

CAD Model:View CAD Model
Pkg. Type:LSSOP
Pkg. Code:pkg_11837
Lead Count (#):20
Pkg. Dimensions (mm):6.5 x 4.4 x 1.45
Pitch (mm):0.65

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
ECCN (US)3A991.a.2
HTS (US)8542.31.0020
RoHS (R7F101G6G4CSP#HA1)EnglishJapanese
Pb (Lead) FreeYes

Product Attributes

Longevity2037 Dec
Carrier TypeTape & Reel
Family NameRL78
Series NameRL78/G2x
Group NameG24
CPU ArchitectureRL78
Main CPURL78-S3
Sub CPUNo
Floating Point UnitNo
Bit Length16
Program Memory (KB)128
Data Flash (KB)4
RAM (KB)12
ECC SRAMNo
Lead Count (#)20
Pkg. TypeLSSOP
Pitch (mm)0.65
Pkg. Dimensions (mm)6 x 4 x 1.45
Number of Supply Voltage(s) (#)1
Supply Voltage (V)1.6 - 5.5
I/O Ports16
DMAC or DTCDTC
DMA (ch)0
Temperature Sensor (ch) (#)1
Power-On ResetYes
Watchdog Timer (ch)1
External Memory Bus (bit)No
DRAM I/FNo
3D GPUNo
AcceleratorNo
MOQ4000
Temp. Range (°C)-40 to +125
External Interrupt Pins (#)6
LVD or PVDYes
Operating Freq (Max) (MHz)48
Sub-clock (32.768 kHz)Yes
On-chip OscillatorYes
Ethernet speedNo
Ethernet (ch)0
EtherCat (ch) (#)0
USB Ports (#)0
USB FS (host ch/device ch)( 0 / 0 )
USB HS (host ch/device ch)( 0 / 0 )
USB SS (host ch/device ch)( 0 / 0 )
PCI Express (generation and ch)No
SCI or UART (ch)2
SPI (ch)2
QSPI (ch)0
OSPI (ch)0
I2C (#)2
I3C (ch)0
CAN (ch)0
CAN-FD (ch)0
WirelessNo
IrDANo
LIN (#)0
SDHI (ch)0
High Resolution Output TimerNo
PWM Output (pin#)11
32-Bit Timer (ch)0
16-Bit Timer (ch) (#)11
8-Bit Timer (ch)0
Standby operable timerNo
Asynchronous General Purpose Timer / Interval Timer (ch)1
RTCYes
16-Bit A/D Converter (ch)0
14-Bit A/D Converter (ch)0
12-Bit A/D Converter (ch)12
10-Bit A/D Converter (ch)0
24-Bit Sigma-Delta A/D Converter (ch)0
16-Bit D/A Converter (ch)0
12-Bit D/A Converter (ch)0
10-Bit D/A Converter (ch) (#)1
8-Bit D/A Converter (ch)2
Analog Comparator (ch)3
OPAMP (ch) (#)0
PGA (ch)1
Capacitive Touch Sensing Unit (ch)0
Graphics LCD ControllerNo
MIPI Interfaces (DSI) (ch)0
MIPI Interfaces (CSI) (ch)0
Camera I/F (Parallel)No
Image CodecNo
2D Drawing EngineNo
Segment LCD ControllerNo
SSI (ch)0
Security & EncryptionUnique ID,TRNG
Debug InterfaceSingle wire serial
Moisture Sensitivity Level (MSL)3
Country of AssemblyCHINA
Country of Wafer FabricationJAPAN
12-Bit Timer (ch)0
32-Bit High Res Timer (ch)0
ADC12-bit/10-bit/8-bit x 12-ch
ApplicationLighting / Power Control, Motor Control
Bit Size16
CPURL78
DAC8-bit/10-bit x 2~3-ch
DMANo
DTC (ch)0
Delta-Sigma A/D ConverterNo
EthernetNo
Family NameRL78
Group NameG24
High-Speed Analog Comparator (ch)3
Human Machine InterfaceNo
Lead CompliantYes
Length (mm)6
Low-Power Analog Comparator (ch)0
PLLYes
Pb (Lead) FreeYes
Price (USD)$3.07
SPI (#)0
Tape & ReelYes
Thickness (mm)1.45
Timer16-bit x 11-ch, 32-bit x 1-ch
UART (#)2
USBNo
USBFS (ch)0
USBHS (ch)0
Width (mm)4

Description

The RL78/G24 microcontroller has the highest processing performance of the RL78 family of MCUs, with a CPU operating frequency up to 48 MHz and a flexible application accelerator (FAA). In addition, the enhanced analog functions and an abundance of timers make it a good fit for motor control, power supply, and lighting applications. The FAA is a co-processor dedicated to arithmetic operations, and can be operated independently of the CPU, delivering higher processing power.

A rich development environment is also provided for the RL78/G24, including an evaluation board (Fast Prototyping Board), where simply connecting a USB cable enables program writing/debugging without additional tools, and a kit specialized for initial evaluation of solutions for motors, power supplies, and lighting, and Smart Configurator, which facilitates design using GUI. It is also compatible with the existing RL78 Family and can be a seamless replacement, making it suitable for a wide range of applications from home appliances and consumer electronics to industrial equipment.