Skip to main content
Renesas Electronics Corporation
New Generation RL78 General-Purpose Microcontroller with Further Refined Low-Power Performance and Expanded Peripheral Functions

Package Information

CAD Model:View CAD Model
Pkg. Type:LSSOP
Pkg. Code:pkg_11839
Lead Count (#):30
Pkg. Dimensions (mm):9.85 x 6.1 x 1.4
Pitch (mm):0.65

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
ECCN (US)3A991.a.2
HTS (US)8542.31.0020
RoHS (R7F100GAF2DSP#HA0)EnglishJapanese
Pb (Lead) FreeYes

Product Attributes

Carrier TypeTape & Reel
Family NameRL78
Series NameRL78/G2x
Group NameG23
CPU ArchitectureRL78
Main CPURL78-S3
Sub CPUNo
Floating Point UnitNo
Bit Length16
Program Memory (KB)96
Data Flash (KB)8
RAM (KB)12
ECC SRAMNo
Lead Count (#)30
Pitch (mm)0.65
Pkg. Dimensions (mm)9.85 x 6.1 x 1.4
Number of Supply Voltage(s) (#)1
Supply Voltage (V)1.6 - 5.5
I/O Ports26
DMAC or DTCDTC
DMA (ch)0
Temperature Sensor (ch) (#)1
Power-On ResetYes
Watchdog Timer (ch)1
External Memory Bus (bit)No
DRAM I/FNo
3D GPUNo
AcceleratorNo
MOQ2500
Temp. Range (°C)Ta = -40 to +85
External Interrupt Pins (#)6
LVD or PVDYes
Operating Freq (Max) (MHz)32
Sub-clock (32.768 kHz)Yes
On-chip OscillatorYes
Ethernet speedNo
Ethernet (ch)0
EtherCat (ch) (#)0
USB Ports (#)0
USB FS (host ch/device ch)( 0 / 0 )
USB HS (host ch/device ch)( 0 / 0 )
USB SS (host ch/device ch)( 0 / 0 )
PCI Express (generation and ch)No
SCI or UART (ch)3
SPI (ch)3
QSPI (ch)0
OSPI (ch)0
I2C (#)4
I3C (ch)0
CAN (ch)0
CAN-FD (ch)0
WirelessNo
IrDANo
LIN (#)1
SDHI (ch)0
High Resolution Output TimerNo
PWM Output (pin#)7
32-Bit Timer (ch)0
16-Bit Timer (ch) (#)8
8-Bit Timer (ch)0
Standby operable timerNo
Asynchronous General Purpose Timer / Interval Timer (ch)1
RTCYes
16-Bit A/D Converter (ch)0
14-Bit A/D Converter (ch)0
12-Bit A/D Converter (ch)8
10-Bit A/D Converter (ch)0
24-Bit Sigma-Delta A/D Converter (ch)0
16-Bit D/A Converter (ch)0
12-Bit D/A Converter (ch)0
10-Bit D/A Converter (ch) (#)0
8-Bit D/A Converter (ch)2
Analog Comparator (ch)2
OPAMP (ch) (#)0
PGA (ch)0
Capacitive Touch Sensing Unit (ch)2
Graphics LCD ControllerNo
MIPI Interfaces (DSI) (ch)0
MIPI Interfaces (CSI) (ch)0
Camera I/F (Parallel)No
Image CodecNo
2D Drawing EngineNo
Segment LCD ControllerNo
SSI (ch)0
Security & EncryptionUnique ID, TRNG
Debug InterfaceSingle-wire Serial
Moisture Sensitivity Level (MSL)3
Assembly LocationMALAYSIA
Wafer Fab LocationJAPAN
12-Bit Timer (ch)0
32-Bit High Res Timer (ch)0
ADC12-bit/10-bit/8-bit x 8-ch
ApplicationGeneral Purpose
Asynchronous General Purpose Timer (ch)0
Bit Size16
CPURL78
DAC8-bit x 2-ch
DMANo
DTC (ch)0
Delta-Sigma A/D ConverterNo
EthernetNo
Family NameRL78
Group NameG23
High-Speed Analog Comparator (ch)0
Human Machine InterfaceCapacitive Sensing Unit 2ch
Lead CompliantYes
Length (mm)9.85
Longevity2036 Dec
Low-Power Analog Comparator (ch)2
NPUNo
PLLNo
Pb (Lead) FreeYes
Pkg. TypeLSSOP
SPI (#)3
Suggested KitsFPB RL78/G23-64p,FPB RL78/G23-64p
Tape & ReelYes
Thickness (mm)1.4
Timer16-bit x 8-ch, 32-bit x 1-ch
UART (#)3
USBNo
USBFS (ch)0
USBHS (ch)0
Width (mm)6.1

Description

The RL78/G23 microcontroller group is a new generation of the RL78 family of microcontrollers, with 41μA/MHz CPU operation. The RL78/G23 group has the industry’s lowest power consumption with 210nA at stop (4KB SRAM retention), and a snooze mode sequencer which significantly reduces power consumption during intermittent operation. The RL78/G23 group features a wide operating voltage range of 1.6V to 5.5V at up to 32MHz, a broad range of package pin counts from 30 pins to 128 pins, and up to 768KB of flash memory. In addition to enhanced analog and security features, it also incorporates logic and event link controllers (ELCL) and the first capacitive touch sensing unit (CTSU2L) in the RL78 family. A rich development environment is also provided for the RL78/G23, including a fast prototyping board. This board allows users to write and debug programs with an easy-to-use GUI by simply connecting a USB cable and a smart configurator without any additional tools required. The RL78/G23 is compatible with the existing RL78 family and can be a seamless replacement, making it suitable for a wide range of applications, from home appliances and consumer electronics to industrial equipment.