Skip to main content
8-bit General-purpose Microcontroller Equipped with Real-time Output Terminals for Motor Drive

Package Information

CAD Model:View CAD Model
Pkg. Type:TSSOP
Pkg. Code:pkg_11909
Lead Count (#):20
Pkg. Dimensions (mm):6.5 x 4.4 x 1.2
Pitch (mm):0.65

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
ECCN (US)EAR99
HTS (US)8542.31.0015
RoHS (R5F11W67ASM#70)EnglishJapanese
Pb (Lead) FreeYes

Product Attributes

Carrier TypeFull Tray (Tray)
Family NameRL78
Series NameRL78/G1x
Group NameG1M
CPU ArchitectureRL78
Main CPURL78-S1
Sub CPUNo
Floating Point UnitNo
Bit Length8
Program Memory (KB)4
Data Flash (KB)0
RAM (KB)0.512
ECC SRAMNo
Lead Count (#)20
Pitch (mm)0.65
Pkg. Dimensions (mm)6.5 x 4.4 x 1.2
Number of Supply Voltage(s) (#)1
Supply Voltage (V)2 - 5.5
I/O Ports18
DMAC or DTCNo
DMA (ch)0
Temperature Sensor (ch) (#)0
Power-On ResetYes
Watchdog Timer (ch)1
External Memory Bus (bit)No
DRAM I/FNo
3D GPUNo
AcceleratorNo
MOQ416
Temp. Range (°C)Ta = -40 to +85
External Interrupt Pins (#)7
LVD or PVDNo
Operating Freq (Max) (MHz)20
Sub-clock (32.768 kHz)No
On-chip OscillatorYes
Ethernet speedNo
Ethernet (ch)0
EtherCat (ch) (#)0
USB Ports (#)0
USB FS (host ch/device ch)( 0 / 0 )
USB HS (host ch/device ch)( 0 / 0 )
USB SS (host ch/device ch)( 0 / 0 )
PCI Express (generation and ch)No
SCI or UART (ch)1
SPI (ch)1
QSPI (ch)0
OSPI (ch)0
I2C (#)0
I3C (ch)0
CAN (ch)0
CAN-FD (ch)0
WirelessNo
IrDANo
LIN (#)0
SDHI (ch)0
High Resolution Output TimerNo
PWM Output (pin#)3
32-Bit Timer (ch)0
16-Bit Timer (ch) (#)4
8-Bit Timer (ch)0
Standby operable timerNo
Asynchronous General Purpose Timer / Interval Timer (ch)1
RTCNo
16-Bit A/D Converter (ch)0
14-Bit A/D Converter (ch)0
12-Bit A/D Converter (ch)0
10-Bit A/D Converter (ch)8
24-Bit Sigma-Delta A/D Converter (ch)0
16-Bit D/A Converter (ch)0
12-Bit D/A Converter (ch)0
10-Bit D/A Converter (ch) (#)0
8-Bit D/A Converter (ch)0
Analog Comparator (ch)0
OPAMP (ch) (#)0
PGA (ch)0
Capacitive Touch Sensing Unit (ch)0
Graphics LCD ControllerNo
MIPI Interfaces (DSI) (ch)0
MIPI Interfaces (CSI) (ch)0
Camera I/F (Parallel)No
Image CodecNo
2D Drawing EngineNo
Segment LCD ControllerNo
SSI (ch)0
Security & EncryptionNo
Debug InterfaceSingle wire serial
Moisture Sensitivity Level (MSL)3
Country of AssemblyTAIWAN
Country of Wafer FabricationJAPAN
ADC10-bit x 8-ch
ApplicationGeneral Purpose, Motor Control
Bit Size8
CPURL78
DACNo
DMANo
Delta-Sigma A/D ConverterNo
EthernetNo
Family NameRL78
Group NameG1M
Human Machine InterfaceNo
Lead CompliantYes
Length (mm)6.5
Pb (Lead) FreeYes
Pkg. TypeTSSOP
Price (USD)$0.56887
SPI (#)0
Tape & ReelNo
Thickness (mm)1.2
Timer12-bit x 1-ch, 16-bit x 4-ch
UART (#)1
USBNo
Width (mm)4.4

Description

Even though the RL78/G1M microcontroller has a small pin-count 20-pin package, it is an 8-bit general-purpose microcontroller equipped with real-time output terminals for motor drive. It has 120-degree energization control and can drive a BLDC motor. It is suitable for motor control for small home appliances, toys, office automation (OA) equipment, etc.