Skip to main content
Renesas Electronics Corporation

Package Information

CAD Model:View CAD Model
Pkg. Type:
Pkg. Code:MLZZ0042ZA-A
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):0.85

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
ECCN (US)3A991.a.2
HTS (US)8542.31.0020
RoHS (RY7011A0000DZ00#001)EnglishJapanese
Pb (Lead) FreeYes

Product Attributes

Carrier TypeTape & Reel
Family NameRL78
Series NameRL78/G1x
Group NameG1D
CPU ArchitectureRL78
Main CPURL78-S2
Sub CPUNo
Floating Point UnitNo
Bit Length16
Program Memory (KB)256
Data Flash (KB)8
RAM (KB)20
ECC SRAMNo
Pitch (mm)0.85
Number of Supply Voltage(s) (#)1
Supply Voltage (V)1.6 - 3.6
I/O Ports24
DMAC or DTCDMAC
DMA (ch)4
Temperature Sensor (ch) (#)1
Power-On ResetYes
Watchdog Timer (ch)1
External Memory Bus (bit)No
DRAM I/FNo
3D GPUNo
AcceleratorNo
MOQ2500
Temp. Range (°C)Ta = -25 to +75
External Interrupt Pins (#)4
LVD or PVDYes
Operating Freq (Max) (MHz)32
Sub-clock (32.768 kHz)Yes
On-chip OscillatorYes
Ethernet speedNo
Ethernet (ch)0
EtherCat (ch) (#)0
USB Ports (#)0
USB FS (host ch/device ch)( 0 / 0 )
USB HS (host ch/device ch)( 0 / 0 )
USB SS (host ch/device ch)( 0 / 0 )
PCI Express (generation and ch)No
SCI or UART (ch)2
SPI (ch)3
QSPI (ch)0
OSPI (ch)0
I2C (#)3
I3C (ch)0
CAN (ch)0
CAN-FD (ch)0
WirelessBluetooh 4.2
IrDANo
LIN (#)0
SDHI (ch)0
High Resolution Output TimerNo
PWM Output (pin#)7
32-Bit Timer (ch)0
16-Bit Timer (ch) (#)8
8-Bit Timer (ch)0
Standby operable timerNo
Asynchronous General Purpose Timer / Interval Timer (ch)1
RTCYes
16-Bit A/D Converter (ch)0
14-Bit A/D Converter (ch)0
12-Bit A/D Converter (ch)0
10-Bit A/D Converter (ch)8
24-Bit Sigma-Delta A/D Converter (ch)0
16-Bit D/A Converter (ch)0
12-Bit D/A Converter (ch)0
10-Bit D/A Converter (ch) (#)0
8-Bit D/A Converter (ch)0
Analog Comparator (ch)0
OPAMP (ch) (#)0
PGA (ch)0
Capacitive Touch Sensing Unit (ch)0
Graphics LCD ControllerNo
MIPI Interfaces (DSI) (ch)0
MIPI Interfaces (CSI) (ch)0
Camera I/F (Parallel)No
Image CodecNo
2D Drawing EngineNo
Segment LCD ControllerNo
SSI (ch)0
Security & EncryptionNo
Debug InterfaceSingle-wire Serial
Moisture Sensitivity Level (MSL)3
Assembly LocationJAPAN
Wafer Fab LocationJAPAN
12-Bit Timer (ch)1
2MbpsNot Supported
32-Bit High Res Timer (ch)0
ADC10-bit x 8-ch
AoANot Supported
AoDNot Supported
ApplicationAsset tracking, Beacons, Connected health, Smart appliances, Industrial, General Purpose
Asynchronous General Purpose Timer (ch)0
Bit Size16
Bluetooth® MeshNot Supported
Built-in AntennaAvailable
CPURL78
Clock Rate (MHz)32
DMAYes
DTC (ch)0
Delta-Sigma A/D ConverterNo
EthernetNo
Execute from FLASHNo
Extended AdvertisingNot Supported
External AntennaNot Available
External Rails and Load CapacityNone
Family NameRL78
Flash Memory (KB)256
Flexible System ClockNo
GATT CachingNot Supported
GPIOs (#)32
Group NameG1D
Hardware Crypto EngineNo
High-Speed Analog Comparator (ch)0
Integrated Battery ChargerNo
Integrated DCDCNo
LE Coded PHY (Long Range)Not Supported
LE Data Length ExtensionsNot Supported
Lead CompliantYes
Low-Power Analog Comparator (ch)0
MCU/MPURL78 Core
Memory Size (OTP) (KB)64
NPUNo
Output Power Range (dBm)-18 - 3
Pb (Lead) FreeYes
Periodic AdvertisingNot Supported
Proprietary 2G4 protocolNo
QSPI Interface (#)0
ROM (KB)64
Rx current (mA)3.5
SPI (#)0
Sensitivity (dBm) (dBm)-90
Tape & ReelNo
Timer12-bit x 1-ch, 16-bit x 8-ch
Tx Current (mA)4.3
UART (#)2
UART (ch) (#)2
USBFS (ch)0
USBHS (ch)0
Vcc (V)1.6-3.6
Wireless StandardBLE 5.0 Core specification
With Host MCUAvailable
Without Host MCUAvailable

Description

RL78/G1D microcontrollers support Bluetooth® Low Energy and realized the lowest level of current consumption in the industry at 4.3mA RF transmission current (0dBm output) and 3.5mA RF receiving current. Since circuit elements necessary for connecting an antenna are built in, not only does this simplify circuit design for the antenna connection, but it also helps reduce the cost of the end product because external parts are not needed. The RL78/G1D module contains the RL78/G1D, a 32MHz crystal resonator for the RF chip, and an antenna, all in a compact (8.95mm x 13.35mm x 1.7mm) module. Moreover, the module inherits the functional pins of the RL78/G1D, so not only can you use it for modem configuration, but you can also leverage the strengths of the microcontroller for embedded configuration. The module has obtained Radio Law (Japan, FCC, IC, and CE) and Bluetooth SIG certification.