| CAD Model: | View CAD Model |
| Pkg. Type: | HWQFN |
| Pkg. Code: | pkg_11577 |
| Lead Count (#): | 48 |
| Pkg. Dimensions (mm): | 6 x 6 x 0.8 |
| Pitch (mm): | 0.4 |
| Moisture Sensitivity Level (MSL) | 3 |
| ECCN (US) | 3A991.a.2 |
| HTS (US) | 8542.31.0020 |
| RoHS (R5F11AGGANB#40) | EnglishJapanese |
| Pb (Lead) Free | Yes |
| Carrier Type | Tape & Reel |
| Family Name | RL78 |
| Series Name | RL78/G1x |
| Group Name | G1D |
| CPU Architecture | RL78 |
| Main CPU | RL78-S2 |
| Sub CPU | No |
| Floating Point Unit | No |
| Bit Length | 16 |
| Program Memory (KB) | 128 |
| Data Flash (KB) | 8 |
| RAM (KB) | 12 |
| ECC SRAM | No |
| Lead Count (#) | 48 |
| Pitch (mm) | 0.4 |
| Pkg. Dimensions (mm) | 6 x 6 x 0.8 |
| Number of Supply Voltage(s) (#) | 1 |
| Supply Voltage (V) | 1.6 - 3.6 |
| I/O Ports | 32 |
| DMAC or DTC | DMAC |
| DMA (ch) | 4 |
| Temperature Sensor (ch) (#) | 1 |
| Power-On Reset | Yes |
| Watchdog Timer (ch) | 1 |
| External Memory Bus (bit) | No |
| DRAM I/F | No |
| 3D GPU | No |
| Accelerator | No |
| MOQ | 3000 |
| Temp. Range (°C) | Ta = -40 to +85 |
| External Interrupt Pins (#) | 4 |
| LVD or PVD | Yes |
| Operating Freq (Max) (MHz) | 32 |
| Sub-clock (32.768 kHz) | Yes |
| On-chip Oscillator | Yes |
| Ethernet speed | No |
| Ethernet (ch) | 0 |
| EtherCat (ch) (#) | 0 |
| USB Ports (#) | 0 |
| USB FS (host ch/device ch) | ( 0 / 0 ) |
| USB HS (host ch/device ch) | ( 0 / 0 ) |
| USB SS (host ch/device ch) | ( 0 / 0 ) |
| PCI Express (generation and ch) | No |
| SCI or UART (ch) | 2 |
| SPI (ch) | 3 |
| QSPI (ch) | 0 |
| OSPI (ch) | 0 |
| I2C (#) | 3 |
| I3C (ch) | 0 |
| CAN (ch) | 0 |
| CAN-FD (ch) | 0 |
| Wireless | Bluetooh 4.2 |
| IrDA | No |
| LIN (#) | 0 |
| SDHI (ch) | 0 |
| High Resolution Output Timer | No |
| PWM Output (pin#) | 7 |
| 32-Bit Timer (ch) | 0 |
| 16-Bit Timer (ch) (#) | 8 |
| 8-Bit Timer (ch) | 0 |
| Standby operable timer | No |
| Asynchronous General Purpose Timer / Interval Timer (ch) | 1 |
| RTC | Yes |
| 16-Bit A/D Converter (ch) | 0 |
| 14-Bit A/D Converter (ch) | 0 |
| 12-Bit A/D Converter (ch) | 0 |
| 10-Bit A/D Converter (ch) | 8 |
| 24-Bit Sigma-Delta A/D Converter (ch) | 0 |
| 16-Bit D/A Converter (ch) | 0 |
| 12-Bit D/A Converter (ch) | 0 |
| 10-Bit D/A Converter (ch) (#) | 0 |
| 8-Bit D/A Converter (ch) | 0 |
| Analog Comparator (ch) | 0 |
| OPAMP (ch) (#) | 0 |
| PGA (ch) | 0 |
| Capacitive Touch Sensing Unit (ch) | 0 |
| Graphics LCD Controller | No |
| MIPI Interfaces (DSI) (ch) | 0 |
| MIPI Interfaces (CSI) (ch) | 0 |
| Camera I/F (Parallel) | No |
| Image Codec | No |
| 2D Drawing Engine | No |
| Segment LCD Controller | No |
| SSI (ch) | 0 |
| Security & Encryption | No |
| Debug Interface | Single-wire Serial |
| Moisture Sensitivity Level (MSL) | 3 |
| Assembly Location | JAPAN |
| Wafer Fab Location | JAPAN |
| 12-Bit Timer (ch) | 1 |
| 2Mbps | Not Supported |
| 32-Bit High Res Timer (ch) | 0 |
| ADC | 10-bit x 8-ch |
| AoA | Not Supported |
| AoD | Not Supported |
| Application | Asset tracking, Beacons, Connected health, Smart appliances, Industrial, General Purpose |
| Asynchronous General Purpose Timer (ch) | 0 |
| Bit Size | 16 |
| Bluetooth® Mesh | Not Supported |
| CPU | RL78 |
| Clock Rate (MHz) | 32 |
| DMA | Yes |
| DTC (ch) | 0 |
| Delta-Sigma A/D Converter | No |
| Ethernet | No |
| Execute from FLASH | No |
| Extended Advertising | Not Supported |
| External Rails and Load Capacity | None |
| Family Name | RL78 |
| Flash Memory (KB) | 128 |
| Flexible System Clock | No |
| GATT Caching | Not Supported |
| GPIOs (#) | 32 |
| Group Name | G1D |
| Hardware Crypto Engine | No |
| High-Speed Analog Comparator (ch) | 0 |
| Integrated Battery Charger | No |
| Integrated DCDC | No |
| LE Coded PHY (Long Range) | Not Supported |
| LE Data Length Extensions | Not Supported |
| Lead Compliant | Yes |
| Length (mm) | 6 |
| Longevity | 2026 Mar |
| Low-Power Analog Comparator (ch) | 0 |
| Memory Size (OTP) (KB) | 64 |
| NPU | No |
| Output Power Range (dBm) | -18 - 3 |
| Pb (Lead) Free | Yes |
| Periodic Advertising | Not Supported |
| Pkg. Type | HWQFN |
| Proprietary 2G4 protocol | No |
| QSPI Interface (#) | 0 |
| ROM (KB) | 64 |
| Rx current (mA) | 3.5 |
| SPI (#) | 0 |
| Sensitivity (dBm) (dBm) | -90 |
| Tape & Reel | No |
| Thickness (mm) | 0.8 |
| Timer | 12-bit x 1-ch, 16-bit x 8-ch |
| Tx Current (mA) | 4.3 |
| UART (#) | 2 |
| UART (ch) (#) | 2 |
| USBFS (ch) | 0 |
| USBHS (ch) | 0 |
| Vcc (V) | 1.6-3.6 |
| Width (mm) | 6 |
| Wireless Standard | BLE 5.0 Core specification |
RL78/G1D microcontrollers support Bluetooth® Low Energy and realized the lowest level of current consumption in the industry at 4.3mA RF transmission current (0dBm output) and 3.5mA RF receiving current. Since circuit elements necessary for connecting an antenna are built in, not only does this simplify circuit design for the antenna connection, but it also helps reduce the cost of the end product because external parts are not needed. The RL78/G1D module contains the RL78/G1D, a 32MHz crystal resonator for the RF chip, and an antenna, all in a compact (8.95mm x 13.35mm x 1.7mm) module. Moreover, the module inherits the functional pins of the RL78/G1D, so not only can you use it for modem configuration, but you can also leverage the strengths of the microcontroller for embedded configuration. The module has obtained Radio Law (Japan, FCC, IC, and CE) and Bluetooth SIG certification.