Skip to main content
Compact, Low Pin Count Microcontrollers with Capacitive Touch Sensor Unit, Ideal for Home Appliances and High-Temperature Environments

Package Information

CAD Model: View CAD Model
Pkg. Type: LSSOP
Pkg. Code: pkg_11835
Lead Count (#): 10
Pkg. Dimensions (mm): 4.4 x 3.6 x 1.45
Pitch (mm): 0.65

Environmental & Export Classifications

Moisture Sensitivity Level (MSL) 3
ECCN (US) EAR99
HTS (US) 8542.31.0020
RoHS (R5F1211AASP#50) EnglishJapanese
Pb (Lead) Free Yes

Product Attributes

Longevity 2033 Dec
Carrier Type Tape & Reel
Family Name RL78
Series Name RL78/G1x
Group Name G16
CPU Architecture RL78
Main CPU RL78-S2
Sub CPU No
Floating Point Unit No
Bit Length 16
Program Memory (KB) 16
Data Flash (KB) 1
RAM (KB) 2
ECC SRAM No
Lead Count (#) 10
Pkg. Type LSSOP
Pitch (mm) 0.65
Pkg. Dimensions (mm) 4.4 x 3.6 x 1.45
Number of Supply Voltage(s) (#) 1
Supply Voltage (V) 2.4 - 5.5
I/O Ports 8
DMAC or DTC No
DMA (ch) 0
Temperature Sensor (ch) (#) 1
Power-On Reset Yes
Watchdog Timer (ch) 1
External Memory Bus (bit) No
DRAM I/F No
3D GPU No
Accelerator No
MOQ 2500
Temp. Range (°C) Ta = -40 to +85
External Interrupt Pins (#) 8
LVD or PVD Yes
Operating Freq (Max) (MHz) 16
Sub-clock (32.768 kHz) No
On-chip Oscillator Yes
Ethernet speed No
Ethernet (ch) 0
EtherCat (ch) (#) 0
USB Ports (#) 0
USB FS (host ch/device ch) ( 0 / 0 )
USB HS (host ch/device ch) ( 0 / 0 )
USB SS (host ch/device ch) ( 0 / 0 )
PCI Express (generation and ch) No
SCI or UART (ch) 1
SPI (ch) 1
QSPI (ch) 0
OSPI (ch) 0
I2C (#) 2
I3C (ch) 0
CAN (ch) 0
CAN-FD (ch) 0
Wireless No
IrDA No
LIN (#) 0
SDHI (ch) 0
High Resolution Output Timer No
PWM Output (pin#) 2
32-Bit Timer (ch) 0
16-Bit Timer (ch) (#) 8
8-Bit Timer (ch) 0
Standby operable timer No
Asynchronous General Purpose Timer / Interval Timer (ch) 1
RTC No
16-Bit A/D Converter (ch) 0
14-Bit A/D Converter (ch) 0
12-Bit A/D Converter (ch) 0
10-Bit A/D Converter (ch) 4
24-Bit Sigma-Delta A/D Converter (ch) 0
16-Bit D/A Converter (ch) 0
12-Bit D/A Converter (ch) 0
10-Bit D/A Converter (ch) (#) 0
8-Bit D/A Converter (ch) 0
Analog Comparator (ch) 1
OPAMP (ch) (#) 0
PGA (ch) 0
Capacitive Touch Sensing Unit (ch) 3
Graphics LCD Controller No
MIPI Interfaces (DSI) (ch) 0
MIPI Interfaces (CSI) (ch) 0
Camera I/F (Parallel) No
Image Codec No
2D Drawing Engine No
Segment LCD Controller No
SSI (ch) 0
Security & Encryption No
Debug Interface Single wire serial
Moisture Sensitivity Level (MSL) 3
Country of Assembly MALAYSIA
Country of Wafer Fabrication JAPAN
12-Bit Timer (ch) 1
32-Bit High Res Timer (ch) 0
ADC 10-bit/8-bit x 4-ch
Application General Purpose
Asynchronous General Purpose Timer (ch) 0
Bit Size 16
CPU RL78
DAC No
DMA No
DTC (ch) 0
Ethernet No
Family Name RL78
Group Name G16
High-Speed Analog Comparator (ch) 0
Human Machine Interface Capacitive Sensing Unit 3ch
Lead Compliant Yes
Length (mm) 4.4
Low-Power Analog Comparator (ch) 0
PLL No
Pb (Lead) Free Yes
SPI (#) 1
Tape & Reel No
Thickness (mm) 1.45
Timer 12-bit x 1-ch, 16-bit x 8-ch
UART (#) 1
USB No
USBFS (ch) 0
USBHS (ch) 0
Width (mm) 3.6

Description

The RL78/G16 microcontroller is a general-purpose microcontroller with capacitive touch channels and a 16 MHz operating frequency. There is a broad lineup of touch microcontrollers available, including Renesas' smallest 10-pin package. It is also equipped with functional safety-compliant hardware to support the acquisition of IEC/UL60730 certification, the safety standard for home appliances. In addition, it has a high precision (±1.0%) high-speed on-chip oscillator, data flash, a rich serial interface, and a comparator built in, making it ideal for compact applications that need space savings. The RL78/G16 development environment is available and includes an evaluation board (Fast Prototyping Board) which enables writing/debugging of programs without additional tools simply by connecting a USB cable, a Smart Configurator which facilitates design with GUI, a capacitive touch evaluation system (evaluation board and QE for Capacitive Touch, a development support tool for capacitive touch sensors), and an Arduino library, etc. It is also compatible with the existing RL78 Family and can be a seamless replacement, making it suitable for a wide range of applications from home appliances and consumer electronics to industrial equipment.