Skip to main content
Compact, Low Pin Count Microcontrollers with Rich Peripheral Functions for General Purpose Applications

Package Information

CAD Model: View CAD Model
Pkg. Type: HWSON
Pkg. Code: pkg_20095
Lead Count (#): 8
Pkg. Dimensions (mm): 3 x 3 x 0.8
Pitch (mm): 0.65

Environmental & Export Classifications

Moisture Sensitivity Level (MSL) 3
ECCN (US) EAR99
HTS (US) 8542.31.0015
RoHS (R5F12007GNS#50) EnglishJapanese
Pb (Lead) Free Yes

Product Attributes

Carrier Type Tape & Reel
Family Name RL78
Series Name RL78/G1x
Group Name G15
CPU Architecture RL78
Main CPU RL78-S2
Sub CPU No
Floating Point Unit No
Bit Length 16
Program Memory (KB) 4
Data Flash (KB) 1
RAM (KB) 1
ECC SRAM No
Lead Count (#) 8
Pkg. Type WDFN
Pitch (mm) 0.65
Pkg. Dimensions (mm) 3 x 3 x 0.8
Number of Supply Voltage(s) (#) 1
Supply Voltage (V) 2.4 - 5.5
I/O Ports 6
DMAC or DTC No
DMA (ch) 0
Temperature Sensor (ch) (#) 0
Power-On Reset Yes
Watchdog Timer (ch) 1
External Memory Bus (bit) No
DRAM I/F No
3D GPU No
Accelerator No
MOQ 2500
Temp. Range (°C) Ta = -40 to +105
External Interrupt Pins (#) 6
LVD or PVD Yes
Operating Freq (Max) (MHz) 16
Sub-clock (32.768 kHz) No
On-chip Oscillator Yes
Ethernet speed No
Ethernet (ch) 0
EtherCat (ch) (#) 0
USB Ports (#) 0
USB FS (host ch/device ch) ( 0 / 0 )
USB HS (host ch/device ch) ( 0 / 0 )
USB SS (host ch/device ch) ( 0 / 0 )
PCI Express (generation and ch) No
SCI or UART (ch) 1
SPI (ch) 1
QSPI (ch) 0
OSPI (ch) 0
I2C (#) 2
I3C (ch) 0
CAN (ch) 0
CAN-FD (ch) 0
Wireless No
IrDA No
LIN (#) 0
SDHI (ch) 0
High Resolution Output Timer No
PWM Output (pin#) 2
32-Bit Timer (ch) 0
16-Bit Timer (ch) (#) 8
8-Bit Timer (ch) 0
Standby operable timer No
Asynchronous General Purpose Timer / Interval Timer (ch) 1
RTC No
16-Bit A/D Converter (ch) 0
14-Bit A/D Converter (ch) 0
12-Bit A/D Converter (ch) 0
10-Bit A/D Converter (ch) 3
24-Bit Sigma-Delta A/D Converter (ch) 0
16-Bit D/A Converter (ch) 0
12-Bit D/A Converter (ch) 0
10-Bit D/A Converter (ch) (#) 0
8-Bit D/A Converter (ch) 0
Analog Comparator (ch) 1
OPAMP (ch) (#) 0
PGA (ch) 0
Capacitive Touch Sensing Unit (ch) 0
Graphics LCD Controller No
MIPI Interfaces (DSI) (ch) 0
MIPI Interfaces (CSI) (ch) 0
Camera I/F (Parallel) No
Image Codec No
2D Drawing Engine No
Segment LCD Controller No
SSI (ch) 0
Security & Encryption No
Debug Interface Single wire serial
Moisture Sensitivity Level (MSL) 3
Country of Assembly TAIWAN
Country of Wafer Fabrication JAPAN
12-Bit Timer (ch) 1
32-Bit High Res Timer (ch) 0
ADC 10-bit/8-bit x 3-ch
Application General Purpose
Asynchronous General Purpose Timer (ch) 0
Bit Size 16
CPU RL78
DAC No
DMA No
DTC (ch) 0
Ethernet No
Family Name RL78
Group Name G15
High-Speed Analog Comparator (ch) 0
Human Machine Interface No
Lead Compliant Yes
Length (mm) 3
Low-Power Analog Comparator (ch) 0
Pb (Lead) Free Yes
SPI (#) 1
Tape & Reel No
Thickness (mm) 0.8
Timer 12-bit x 1-ch, 16-bit x 8-ch
UART (#) 1
USB No
USBFS (ch) 0
USBHS (ch) 0
Width (mm) 3

Description

The RL78/G15 is a general-purpose microcontroller with a 16MHz operating frequency. There is a wide lineup available, including the smallest 8-pin package in the RL78 Family, and support for a wide range of operating ambient temperatures from -40°C to 125°C. The built-in high-speed on-chip oscillator with high accuracy (±1.0%), the data flash, the rich serial interfaces, and the comparator make it ideal for compact applications where space comes at a premium. A full development environment for the RL78/G15 is provided, including an evaluation board (Fast Prototyping Board) enabling writing and debugging programs by simply connecting a USB cable, a Smart Configurator that facilitates software design with GUI, and an Arduino library. Moreover, it is compatible with the existing RL78 Family and can be used in a wide range of applications, from home appliances and consumer electronics to industrial equipment.