Skip to main content
Low Power, Lower Operating Current Microcontrollers for General Purpose Applications

Package Information

CAD Model: View CAD Model
Pkg. Type: LQFP
Pkg. Code: pkg_11896
Lead Count (#): 44
Pkg. Dimensions (mm): 10 x 10 x 1.6
Pitch (mm): 0.8

Environmental & Export Classifications

Moisture Sensitivity Level (MSL) 3
ECCN (US) 3A991.a.2
HTS (US) 8542.31.0020
RoHS (R5F140FLAFP#30) EnglishJapanese
Pb (Lead) Free Yes

Product Attributes

Carrier Type Bulk (Tray)
Family Name RL78
Series Name RL78/G1x
Group Name G13A
CPU Architecture RL78
Main CPU RL78-S2
Sub CPU No
Floating Point Unit No
Bit Length 16
Program Memory (KB) 512
Data Flash (KB) 8
RAM (KB) 32
ECC SRAM No
Lead Count (#) 44
Pitch (mm) 0.8
Pkg. Dimensions (mm) 10 x 10 x 1.6
Number of Supply Voltage(s) (#) 1
Supply Voltage (V) 1.6 - 5.5
I/O Ports 40
DMAC or DTC DMAC
DMA (ch) 2
Temperature Sensor (ch) (#) 1
Power-On Reset Yes
Watchdog Timer (ch) 1
External Memory Bus (bit) No
DRAM I/F No
3D GPU No
Accelerator No
MOQ 1
Temp. Range (°C) Ta = -40 to +85
External Interrupt Pins (#) 7
LVD or PVD Yes
Operating Freq (Max) (MHz) 32
Sub-clock (32.768 kHz) Yes
On-chip Oscillator Yes
Ethernet speed No
Ethernet (ch) 0
EtherCat (ch) (#) 0
USB Ports (#) 0
USB FS (host ch/device ch) ( 0 / 0 )
USB HS (host ch/device ch) ( 0 / 0 )
USB SS (host ch/device ch) ( 0 / 0 )
PCI Express (generation and ch) No
SCI or UART (ch) 3
SPI (ch) 4
QSPI (ch) 0
OSPI (ch) 0
I2C (#) 5
I3C (ch) 0
CAN (ch) 0
CAN-FD (ch) 0
Wireless No
IrDA No
LIN (#) 1
SDHI (ch) 0
High Resolution Output Timer No
PWM Output (pin#) 7
32-Bit Timer (ch) 0
16-Bit Timer (ch) (#) 8
8-Bit Timer (ch) 0
Standby operable timer No
Asynchronous General Purpose Timer / Interval Timer (ch) 1
RTC Yes
16-Bit A/D Converter (ch) 0
14-Bit A/D Converter (ch) 0
12-Bit A/D Converter (ch) 0
10-Bit A/D Converter (ch) 10
24-Bit Sigma-Delta A/D Converter (ch) 0
16-Bit D/A Converter (ch) 0
12-Bit D/A Converter (ch) 0
10-Bit D/A Converter (ch) (#) 0
8-Bit D/A Converter (ch) 0
Analog Comparator (ch) 0
OPAMP (ch) (#) 0
PGA (ch) 0
Capacitive Touch Sensing Unit (ch) 0
Graphics LCD Controller No
MIPI Interfaces (DSI) (ch) 0
MIPI Interfaces (CSI) (ch) 0
Camera I/F (Parallel) No
Image Codec No
2D Drawing Engine No
Segment LCD Controller No
SSI (ch) 0
Security & Encryption No
Debug Interface Single wire serial
Moisture Sensitivity Level (MSL) 3
12-Bit Timer (ch) 1
32-Bit High Res Timer (ch) 0
ADC 10-bit x 10-ch
Application General Purpose
Asynchronous General Purpose Timer (ch) 0
Bit Size 16
CPU RL78
DMA Yes
DTC (ch) 0
Ethernet No
Family Name RL78
Group Name G13A
High-Speed Analog Comparator (ch) 0
Lead Compliant Yes
Length (mm) 10
Low-Power Analog Comparator (ch) 0
Pb (Lead) Free Yes
Pkg. Type LQFP
Price (USD) $2.50856
SPI (#) 0
Suggested Kits RSK RL78/G13,RSK RL78/G13
Tape & Reel No
Thickness (mm) 1.6
Timer 12-bit x 1-cht, 16-bit x 8-ch
UART (#) 3
USBFS (ch) 0
USBHS (ch) 0
Width (mm) 10

Description

The General-purpose microcomputer with lower operating current than RL78/G13.