Skip to main content
Compact, Low Power Microcontrollers for General Purpose Applications Ideal for Sub-MCUs

Package Information

CAD Model: View CAD Model
Pkg. Type: TSSOP
Pkg. Code: pkg_11909
Lead Count (#): 20
Pkg. Dimensions (mm): 6.5 x 4.4 x 1.2
Pitch (mm): 0.65

Environmental & Export Classifications

Moisture Sensitivity Level (MSL) 3
ECCN (US) EAR99
HTS (US) 8542.31.0020
RoHS (R5F10266ASM#35) EnglishJapanese
Pb (Lead) Free Yes

Product Attributes

Carrier Type Bulk (Tray)
Family Name RL78
Series Name RL78/G1x
Group Name G12
CPU Architecture RL78
Main CPU RL78-S2
Sub CPU No
Floating Point Unit No
Bit Length 16
Program Memory (KB) 2
Data Flash (KB) 2
RAM (KB) 0.256
ECC SRAM No
Lead Count (#) 20
Pitch (mm) 0.65
Pkg. Dimensions (mm) 6.5 x 4.4 x 1.2
Number of Supply Voltage(s) (#) 1
Supply Voltage (V) 1.8 - 5.5
I/O Ports 18
DMAC or DTC DMAC
DMA (ch) 2
Temperature Sensor (ch) (#) 1
Power-On Reset Yes
Watchdog Timer (ch) 1
External Memory Bus (bit) No
DRAM I/F No
3D GPU No
Accelerator No
MOQ 1
Temp. Range (°C) Ta = -40 to +85
External Interrupt Pins (#) 5
LVD or PVD Yes
Operating Freq (Max) (MHz) 24
Sub-clock (32.768 kHz) No
On-chip Oscillator Yes
Ethernet speed No
Ethernet (ch) 0
EtherCat (ch) (#) 0
USB Ports (#) 0
USB FS (host ch/device ch) ( 0 / 0 )
USB HS (host ch/device ch) ( 0 / 0 )
USB SS (host ch/device ch) ( 0 / 0 )
PCI Express (generation and ch) No
SCI or UART (ch) 1
SPI (ch) 2
QSPI (ch) 0
OSPI (ch) 0
I2C (#) 3
I3C (ch) 0
CAN (ch) 0
CAN-FD (ch) 0
Wireless No
IrDA No
LIN (#) 0
SDHI (ch) 0
High Resolution Output Timer No
PWM Output (pin#) 3
32-Bit Timer (ch) 0
16-Bit Timer (ch) (#) 4
8-Bit Timer (ch) 0
Standby operable timer No
Asynchronous General Purpose Timer / Interval Timer (ch) 1
RTC No
16-Bit A/D Converter (ch) 0
14-Bit A/D Converter (ch) 0
12-Bit A/D Converter (ch) 0
10-Bit A/D Converter (ch) 11
24-Bit Sigma-Delta A/D Converter (ch) 0
16-Bit D/A Converter (ch) 0
12-Bit D/A Converter (ch) 0
10-Bit D/A Converter (ch) (#) 0
8-Bit D/A Converter (ch) 0
Analog Comparator (ch) 0
OPAMP (ch) (#) 0
PGA (ch) 0
Capacitive Touch Sensing Unit (ch) 0
Graphics LCD Controller No
MIPI Interfaces (DSI) (ch) 0
MIPI Interfaces (CSI) (ch) 0
Camera I/F (Parallel) No
Image Codec No
2D Drawing Engine No
Segment LCD Controller No
SSI (ch) 0
Security & Encryption No
Debug Interface Single wire serial
Moisture Sensitivity Level (MSL) 3
12-Bit Timer (ch) 1
32-Bit High Res Timer (ch) 0
ADC 10-bit x 11-ch
Application General Purpose
Asynchronous General Purpose Timer (ch) 0
Bit Size 16
CPU RL78
DMA Yes
DTC (ch) 0
Delta-Sigma A/D Converter No
Ethernet No
Family Name RL78
Group Name G12
High-Speed Analog Comparator (ch) 0
Lead Compliant Yes
Length (mm) 6.5
Low-Power Analog Comparator (ch) 0
PLL No
Pb (Lead) Free Yes
Pkg. Type TSSOP
Price (USD) $0.64222
Replacement Product R5F10266ASM#15
Replacement Remark Switch to full carton products
SPI (#) 0
Tape & Reel No
Thickness (mm) 1.2
Timer 16-bit x 4-ch, 12-bit x 1-ch
UART (#) 1
USBFS (ch) 0
USBHS (ch) 0
Width (mm) 4.4

Description

RL78/G12 microcontrollers balance the industry's lowest level of consumption current (CPU: 63 μA/MHz, standby (STOP): 230 nA) and a high performance of 32.4 DMIPS (24 MHz). They have an on-chip oscillator, data flash, A/D converter, and more. Built-in safety features (function that detects illegal operation of hardware) enable support for the household appliance safety standard (IEC/UL 60730). With a 20 to 30-pin compact package lineup, these microcontrollers are perfect for sub-microcontrollers of small appliances and consumer and industrial equipment.