Skip to main content
Renesas Electronics Corporation
Next Gen. Actuator and Sensor Microcontroller

Package Information

CAD Model:View CAD Model
Pkg. Type:HWQFN
Pkg. Code:pkg_20172
Lead Count (#):32
Pkg. Dimensions (mm):5 x 5 x 0.8
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
ECCN (US)3A991.a.2
HTS (US)8542.31.0020
RoHS (R7F123FBG3ANP-C#BA0)EnglishJapanese
Pb (Lead) FreeYes

Product Attributes

Carrier TypeFull Carton (Tray)
Family NameRL78
Series NameRL78/F2x
Group NameF23
CPU ArchitectureRL78
Main CPURL78-S3
Sub CPUNo
Floating Point UnitNo
Bit Length16
Program Memory (KB)128
Data Flash (KB)8
RAM (KB)12
ECC SRAMYes
Lead Count (#)32
Pitch (mm)0.5
Pkg. Dimensions (mm)5 x 5 x 0.8
Number of Supply Voltage(s) (#)1
Supply Voltage (V)2.7 - 5.5
I/O Ports25
DMAC or DTCDTC
DMA (ch)0
Temperature Sensor (ch) (#)0
Power-On ResetYes
Watchdog Timer (ch)1
External Memory Bus (bit)No
DRAM I/FNo
3D GPUNo
AcceleratorNo
MOQ3920
Temp. Range (°C)Ta = -40 to +105
External Interrupt Pins (#)8
LVD or PVDYes
Operating Freq (Max) (MHz)40
Sub-clock (32.768 kHz)No
On-chip OscillatorYes
Ethernet speedNo
Ethernet (ch)0
EtherCat (ch) (#)0
USB Ports (#)0
USB FS (host ch/device ch)( 0 / 0 )
USB HS (host ch/device ch)( 0 / 0 )
USB SS (host ch/device ch)( 0 / 0 )
PCI Express (generation and ch)No
SCI or UART (ch)3
SPI (ch)3
QSPI (ch)0
OSPI (ch)0
I2C (#)4
I3C (ch)0
CAN (ch)0
CAN-FD (ch)0
WirelessNo
IrDANo
LIN (#)1
SDHI (ch)0
High Resolution Output TimerNo
PWM Output (pin#)16
32-Bit Timer (ch)0
16-Bit Timer (ch) (#)15
8-Bit Timer (ch)0
Standby operable timerNo
Asynchronous General Purpose Timer / Interval Timer (ch)1
RTCYes
16-Bit A/D Converter (ch)0
14-Bit A/D Converter (ch)0
12-Bit A/D Converter (ch)10
10-Bit A/D Converter (ch)0
24-Bit Sigma-Delta A/D Converter (ch)0
16-Bit D/A Converter (ch)0
12-Bit D/A Converter (ch)0
10-Bit D/A Converter (ch) (#)0
8-Bit D/A Converter (ch)0
Analog Comparator (ch)0
OPAMP (ch) (#)0
PGA (ch)0
Capacitive Touch Sensing Unit (ch)0
Graphics LCD ControllerNo
MIPI Interfaces (DSI) (ch)0
MIPI Interfaces (CSI) (ch)0
Camera I/F (Parallel)No
Image CodecNo
2D Drawing EngineNo
Segment LCD ControllerNo
SSI (ch)0
Security & EncryptionSecure Boot, AES, TRNG
Debug InterfaceSingle-wire Serial
Moisture Sensitivity Level (MSL)3
Assembly LocationTAIWAN
Wafer Fab LocationJAPAN
ADC12-bit x 10-ch
ApplicationAutomotive
Asynchronous General Purpose Timer (ch)0
Bit Size16
CPURL78
DACNo
DMAYes
Delta-Sigma A/D ConverterNo
EthernetNo
Family NameRL78
Group NameF23
Lead CompliantYes
Length (mm)5
NPUNo
Pb (Lead) FreeYes
Pkg. TypeHWQFN
Qualification LevelAutomotive
Security LevelEvita-Light
Tape & ReelNo
Thickness (mm)0.8
Timer16-bit x 15-ch
USBFS (ch)0
USBHS (ch)0
Width (mm)5

Description

The RL78/F23 next-generation super low-power automotive microcontrollers are ideal for realizing future highly reliable smart actuators and sensors, as well as low-end body ECUs. As an innovative prolongation of the known RL78/F1x MCUs, the RL78/F23 can cover prospective market requirements. With its increased CPU performance, high-temperature capability, and enhanced peripheral feature set, RL78/F23 is a perfect fit for various applications.

RL78/F2x products are designed according to ISO 26262 and provide functional safety (FuSa) support up to ASIL B. Additionally, partner-provided AUTOSAR MCAL (ASIL B) is also available. RL78/F2x products support up to the EVITA-Light security standard or more. An AES crypto module can handle key lengths of up to 256 bits and supports secure boot and authentication. To further boost the calculation performance for BLDC (FOC) motor control and DC/DC control systems, RL78/F2x is equipped with the unique application accelerator IP, to off-load complex trigonometric and arithmetic processing.

RL78/F2x MCUs are fully hard- and software upwards compatible to RL78/F1x, enabling software reuse.