Skip to main content
Renesas Electronics Corporation
Fast Recovery Diodes

Package Information

CAD Model:View CAD Model
Pkg. Type:TO-247A
Pkg. Code:pkg_8818
Lead Count (#):3
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
RoHS (RJU60C3WDPQ-A0#T2)EnglishJapanese
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeTO-247A
Lead Count (#)3
Carrier TypeTube
Pb (Lead) FreeYes
ApplicationFast Recovery Diode
Elements S: Single D: DoubleD
IF (A)60
IFSM (A)160
IR at VR (μA)50
Lead CompliantNo
MOQ1
Tape & ReelNo
Tj (°C)150
VF (Max)2.1
VRM (V)600
trr (Typical) (nS)90

Description

Support is limited to customers who have already adopted these products.

We offer high-performance products with low forward voltage (VF) and high-speed reverse recovery time (trr) for increasing device efficiency.