Skip to main content
Fast Recovery Diodes

Package Information

CAD Model:View CAD Model
Pkg. Type:TO-220FP-2L
Pkg. Code:pkg_8837
Lead Count (#):2
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
RoHS (RJU6054TDPP-EJ#T2)EnglishJapanese
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeTO-220FP-2L
Lead Count (#)2
Carrier TypeTube
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ApplicationFast Recovery Diode
Elements S: Single D: DoubleS
IF (A)30
IFSM (A)120
IR at VR (μA)1
Lead CompliantNo
MOQ1
Tape & ReelNo
Tj (°C)150
VF (Max)3
VRM (V)600
trr (Typical) (nS)25

Description

Support is limited to customers who have already adopted these products.

We offer high-performance products with low forward voltage (VF) and high-speed reverse recovery time (trr) for increasing device efficiency.