Skip to main content
Fast Recovery Diodes

Package Information

CAD Model:View CAD Model
Pkg. Type:TO-252
Pkg. Code:pkg_8838
Lead Count (#):4
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
RoHS (RJU6052SDPD-E0#J2)EnglishJapanese
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeTO-252
Lead Count (#)4
Carrier TypeEmbossed Tape
Pb (Lead) FreeYes
ApplicationFast Recovery Diode
Elements S: Single D: DoubleS
IF (A)10
IFSM (A)30
IR at VR (μA)1
Lead CompliantNo
MOQ3000
Tape & ReelNo
Tj (°C)150
VF (Max)3
VRM (V)600
trr (Typical) (nS)25

Description

Support is limited to customers who have already adopted these products.

We offer high-performance products with low forward voltage (VF) and high-speed reverse recovery time (trr) for increasing device efficiency.