| CAD Model: | View CAD Model |
| Pkg. Type: | LDPAK(S)-(1) |
| Pkg. Code: | pkg_6743 |
| Lead Count (#): | 4 |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| Pb (Lead) Free | Yes |
| RoHS (RJU3051SDPE-00#J3) | EnglishJapanese |
| Moisture Sensitivity Level (MSL) | |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | LDPAK(S)-(1) |
| Lead Count (#) | 4 |
| Carrier Type | Tube |
| Pb (Lead) Free | Yes |
| Application | Fast Recovery Diode |
| Elements S: Single D: Double | S |
| IF (A) | 10 |
| IFSM (A) | 50 |
| IR at VR (μA) | 1 |
| Lead Compliant | No |
| MOQ | 1000 |
| Tape & Reel | No |
| Tj (°C) | 150 |
| VF (Max) | 1.7 |
| VRM (V) | 360 |
| trr (Typical) (nS) | 25 |
Support is limited to customers who have already adopted these products.
We offer high-performance products with low forward voltage (VF) and high-speed reverse recovery time (trr) for increasing device efficiency.