| CAD Model: | View CAD Model |
| Pkg. Type: | |
| Pkg. Code: | |
| Lead Count (#): | |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| Pb (Lead) Free | No |
| RoHS (RJU1CF03DWA-00#W0) | EnglishJapanese |
| Moisture Sensitivity Level (MSL) | |
| ECCN (US) | |
| HTS (US) |
| Pb (Lead) Free | No |
| Application | Fast Recovery Diode |
| Elements S: Single D: Double | S |
| IF (A) | 30 |
| IR at VR (μA) | 25 |
| Lead Compliant | No |
| MOQ | 1 |
| Qualification Level | Industrial |
| Tape & Reel | No |
| Tj (°C) | 175 |
| VF (Max) | 2.6 |
| VRM (V) | 1250 |
| trr (Typical) (nS) | 150 |
The RJU1CF03DWA is a high-performance fast recovery diode with a forward current of 30A, forward voltage of 2V to 2.7V, reverse current of 25µA, a repetitive peak reverse voltage of 1250V, and a 70ns recovery time.