| Pkg. Type: | |
| Pkg. Code: | |
| Lead Count (#): | |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| Pb (Lead) Free | No |
| RoHS (RJU1CE03DWS-00#W0) | EnglishJapanese |
| Moisture Sensitivity Level (MSL) | |
| ECCN (US) | |
| HTS (US) |
| Pb (Lead) Free | No |
| Application | Fast Recovery Diode |
| Elements S: Single D: Double | S |
| IF (A) | 30 |
| IR at VR (μA) | 150 |
| Lead Compliant | No |
| MOQ | 1 |
| Tape & Reel | No |
| Tj (°C) | 175 |
| VF (Max) | 2.5 |
| VRM (V) | 1250 |
| trr (Typical) (nS) | 200 |
Support is limited to customers who have already adopted these products.
We offer high-performance products with low forward voltage (VF) and high-speed reverse recovery time (trr) for increasing device efficiency.