Skip to main content

Package Information

CAD Model: View CAD Model
Pkg. Type: TO-3P
Pkg. Code: pkg_1303
Lead Count (#): 4
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

RoHS (RJS6005WDPK-00#T0) EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) Free Yes
ECCN (US)
HTS (US)

Product Attributes

Pkg. Type TO-3P
Application Fast Recovery Diode
Elements S: Single D: Double S
IF (A) 15
IFSM (A) 90
IR at VR (μA) 10
Lead Compliant No
Lead Count (#) 4
MOQ 1
Pb (Lead) Free Yes
Tape & Reel No
Tj (°C) 150
VF (Max) 1.8
VRM (V) 600
trr (Typical) (nS) 15

Description

Support is limited to customers who have already adopted these products.

We offer high-performance products with low forward voltage (VF) and high-speed reverse recovery time (trr) for increasing device efficiency. We are also employing a new material (silicon carbide: SiC) for products with even higher efficiency.