Skip to main content
Renesas Electronics Corporation

Package Information

CAD Model:View CAD Model
Pkg. Type:TO-3PFP
Pkg. Code:pkg_11876
Lead Count (#):3
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeTO-3PFP
Lead Count (#)3
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ApplicationPFC
Channels (#)1
IC @100 °C (A)30
IC @25 °C (A)60
Ic (Peak) (A)225
Lead CompliantNo
Length (mm)24
MOQ1
Mounting TypeThrough Hole
Nch/PchNch
Pc (W)55.5
Pch (W)55.5
Price (USD)$5.31
Qualification LevelIndustrial
Series Name65T5x Series
Simulation Model AvailableYes
Tape & ReelNo
VCE (sat) (V)1.35
VCES (V)650
VDSS (Max) (V)650
Width (mm)16
tf (Typical) (µs)0.125

Description

The RJP65T54DPM-A0 650V, 60A trench insulated-gate bipolar transistor (IGBT) offers through hole mounting and comes in a TO-3PFP package.