Skip to main content
Renesas Electronics Corporation
IGBT for Inverter Applications

Package Information

CAD Model:View CAD Model
Pkg. Type:
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeNo
RoHS (RJP65D05DWA-80#W0)EnglishJapanese
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Pb (Lead) FreeNo
Channels (#)1
IC @100 °C (A)30
IC @25 °C (A)60
Lead CompliantNo
MOQ1
Nch/PchNch
Series Name65Dxx Series
Tape & ReelNo
VCE (sat) (V)1.45
VCES (V)650
tf (Typical) (µs)0.1
tsc (μs)3

Description

Support is limited to customers who have already adopted these products.

IGBT product series for inverter for UPS, motor control, solar power generation, and welding applications, recommended for 1 to 50 kHz frequencies, and guaranteed against short circuit.